LM5148QRGYRQ1 ACTIVE

Automotive, 80V synchronous buck DC/DC controller with ultra-low IQ

ACTIVE Custom reel may be available
Same as: LM5148QRGYRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGY) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM5148-Q1

  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Integrated EMI mitigation
    • Selectable dual random spread spectrum (DRSS) feature for enhanced EMI performance across low and high-frequency bands
    • Optimized for CISPR 25 Class 5 requirements
  • Versatile synchronous buck DC/DC controller
    • Wide input voltage range of 3.5V to 80V
    • 1% accurate, fixed 3.3V, 5V, 12V, or adjustable output from 0.8V to 55 V
    • 150°C maximum junction temperature
    • Shutdown mode current of 2.3µA
    • No-load sleep current of 9.5µA
    • Internal soft-start ramp of 3ms
    • Stackable up to two phases
    • Internal bootstrap diode
  • Switching frequency from 100kHz to 2.2MHz
    • SYNC in and SYNC out capability
  • Inherent protection features for robust design
    • Internal hiccup mode overcurrent protection
    • ENABLE and PGOOD functions
    • VCC, VDDA, and gate-drive UVLO protection
    • Internal or external loop compensation
    • Thermal shutdown protection with hysteresis
  • VQFN-24 package with wettable flanks
  • VQFN-19 package for increased high voltage pin spacing (Figure 5-2)
  • Create a custom design using the LM5148-Q1 with WEBENCH Power Designer

Description for the LM5148-Q1

The LM5148-Q1 is a 80V, ultra-low IQ synchronous buck DC/DC controller for high-current, single-output applications. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM5148-Q1 can be set up in dual-phase mode (paralleled output) with accurate current sharing for high-current applications. The device can operate at input voltages as low as 3.5V, at nearly 100% duty cycle if needed.

The LM5148-Q1 has a unique EMI reduction feature known as Dual Random Spread Spectrum (DRSS). Combining low-frequency triangular and high-frequency random modulations mitigates EMI disturbances across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.

Additional features of the LM5148-Q1 include 150°C maximum junction temperature operation, user-selectable diode emulation for lower current consumption at light-load conditions, open-drain power-good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator, internal 3ms soft-start time, and thermal shutdown protection with automatic recovery.

The LM5148-Q1 controller comes in 3.5mm × 5.5mm, 24-pin VQFN and a 19-pin VQFN, 4.50mm × 3.5mm thermally enhanced packages with wettable flank pins to facilitate optical inspection during manufacturing. For high voltage applications that require additional pin spacing between low voltage pins and high voltage pins, the pin spacing was increased to 0.6mm by removing a pin. To increase the spacing from VIN to the exposed pad, the exposed pad was reduced to 1.7mm × 2.3mm.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more