16-pin (PWP) package image

LM536023QPWPRQ1 ACTIVE

3.5 to 36Vin, 2 Ampere Synchronous DC-DC Converter for Automotive Applications

ACTIVE Custom reel may be available
Same as: LM536023QPWPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM536023QPWPTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 16
Operating temperature range (°C) -40 to 150
Package qty | Carrier 2,000 | LARGE T&R

Features for the LM53602-Q1

  • The LM53603-Q1, LM53602-Q1 are available as
    AEC-Q1-Qualified Automotive Grade Products
    With Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4B
  • 3 A or 2 A maximum load current
  • Input Voltage Range from 3.5 V to 36 V:
    Transients to 42 V
  • Output Voltage Options: 5 V, 3.3 V, ADJ
  • 2.1 MHz Fixed Switching Frequency
  • ±2% Output Voltage Tolerance
  • –40°C to 150°C Junction Temperature Range
  • 1.7 µA Shutdown Current (typical)
  • 24 µA Input Supply Current at No Load (typical)
  • No external Feed-back Divider Required for 5 V or
    3.3 V output
  • Reset Output With Filter and Delay
  • Automatic Light Load Mode for Improved
    Efficiency
  • User-Selectable Forced PWM mode (FPWM)
  • Built-in Loop Compensation, Soft-start, Current
    Limit, Thermal Shutdown, UVLO, and External
    Frequency Synchronization
  • Thermally Enhanced 16-lead Package:
    5 mm × 4.4 mm × 1 mm

Description for the LM53602-Q1

The LM53603-Q1, LM53602-Q1 buck regulators are specifically designed for automotive applications, providing an output voltage of 5 V or 3.3 V (with ADJ option) at 3 A or 2 A, from an input voltage of up to 36 V. Advanced high-speed circuitry allows the device to regulate from an input of up to 20 V, while providing an output of 5 V at a switching frequency of 2.1 MHz. The innovative architecture allows the device to regulate a 3.3 V output from an input voltage of only 3.5 V. All aspects of this product are optimized for the automotive customer. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. An open drain reset output, with filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes, along with a no-load operating current of only 24 µA, ensures high efficiency and superior transient response at all loads.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM536023QPWPTQ1 ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more