8-pin (DGK) package image

LM56BIMM/NOPB OBSOLETE

3°C Dual output resistor-programmable temperature switch with fan control

OBSOLETE Custom reel may be available
LM56BIMM/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM56BIMMX/NOPB ACTIVE

3°C Dual output resistor-programmable temperature switch with fan control

Replacement

Similar functionality to the compared device.

TMP390A2DRLR ACTIVE Ultra-small, dual-channel (hot & cold trip), 0.5-µA, resistor-programmable temperature switch

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM56BIMMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM56 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM56

  • Digital Outputs Support TTL Logic Levels
  • Internal Temperature Sensor
  • 2 Internal Comparators with Hysteresis
  • Internal Voltage Reference
  • Available in 8-pin SOIC and VSSOP Packages

Description for the LM56

The LM56 is a precision low power thermostat. Two stable temperature trip points (VT1 and VT2) are generated by dividing down the LM56 1.250V bandgap voltage reference using 3 external resistors. The LM56 has two digital outputs. OUT1 goes LOW when the temperature exceeds T1 and goes HIGH when the the temperature goes below (T1–THYST). Similarly, OUT2 goes LOW when the temperature exceeds T2 and goes HIGH when the temperature goes below (T2–THYST). THYST is an internally set 5°C typical hysteresis.

The LM56 is available in an 8-lead VSSOP surface mount package and an 8-lead SOIC.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM56BIMMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more