Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 95 | TUBE |
Features for the LM6132
- (For 5V Supply, Typ Unless Noted)
- Rail-to-Rail Input CMVR −0.25 V to 5.25 V
- Rail-to-Rail Output Swing 0.01V to 4.99V
- High Gain-Bandwidth, 10 MHz at 20 kHz
- Slew Rate 12 V/µs
- Low Supply Current 360 µA/Amp
- Wide Supply Range 2.7 V to over 24 V
- CMRR 100 dB
- Gain 100 dB with RL = 10 k
- PSRR 82 dB
Description for the LM6132
The LM6132/34 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 360 µA/amp supply current, the 10 MHz gain-bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life.
The LM6132/34 can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages. The LM6132/34 can also drive large capacitive loads without oscillating.
Operating on supplies from 2.7 V to over 24 V, the LM6132/34 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.