A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8904-Q1 ACTIVE Automotive, 40V, 6A 4 channel half-bridge motor driver with advanced diagnostics Wider voltage range (4.5V min), increased current (1A per output), smaller package size, advanced diagnostics
Similar functionality to the compared device
DRV8231A ACTIVE 35-V, 3.7-A H-bridge motor driver with integrated current regulation & current-sense feedback Increased voltage range (33V), increased current (3.7A), integrated current sensing, smaller package size
DRV8706-Q1 ACTIVE Automotive 40-V H-bridge smart gate driver with offline diagnostics & inline current sense am Increased voltage range (40V), gate driver, inline current sense amplifier

Product details

Vs (min) (V) 4.5 Vs ABS (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 85
Vs (min) (V) 4.5 Vs ABS (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • 32-bit Position, Velocity, And Acceleration Registers
  • Programmable Digital PID Filter with 16-bit Coefficients
  • Programmable Derivative Sampling Interval
  • 8- or 12-bit DAC Output Data (LM628)
  • 8-bit Sign-magnitude PWM Output Data (LM629)
  • Internal Trapezoidal Velocity Profile Generator
  • Velocity, Target Position, and Filter Parameters may be Changed During Motion
  • Position and Velocity Modes of Operation
  • Real-time Programmable Host Interrupts
  • 8-bit Parallel Asynchronous Host Interface
  • Quadrature Incremental Encoder Interface with Index Pulse Input
  • Available in a 28-pin Dual In-line Package or a SOIC-24 Package (LM629 Only)

All trademarks are the property of their respective owners.

  • 32-bit Position, Velocity, And Acceleration Registers
  • Programmable Digital PID Filter with 16-bit Coefficients
  • Programmable Derivative Sampling Interval
  • 8- or 12-bit DAC Output Data (LM628)
  • 8-bit Sign-magnitude PWM Output Data (LM629)
  • Internal Trapezoidal Velocity Profile Generator
  • Velocity, Target Position, and Filter Parameters may be Changed During Motion
  • Position and Velocity Modes of Operation
  • Real-time Programmable Host Interrupts
  • 8-bit Parallel Asynchronous Host Interface
  • Quadrature Incremental Encoder Interface with Index Pulse Input
  • Available in a 28-pin Dual In-line Package or a SOIC-24 Package (LM629 Only)

All trademarks are the property of their respective owners.

The LM628/LM629 are dedicated motion-control processors designed for use with a variety of DC and brushless DC servo motors, and other servomechanisms which provide a quadrature incremental position feedback signal. The parts perform the intensive, real-time computational tasks required for high performance digital motion control. The host control software interface is facilitated by a high-level command set. The LM628 has an 8-bit output which can drive either an 8-bit or a 12-bit DAC. The components required to build a servo system are reduced to the DC motor/actuator, an incremental encoder, a DAC, a power amplifier, and the LM628. An LM629-based system is similar, except that it provides an 8-bit PWM output for directly driving H-switches. The parts are fabricated in NMOS and packaged in a 28-pin dual in-line package or a SOIC-24 package (LM629 only). Both 6 MHz and 8 MHz maximum frequency versions are available with the suffixes -6 and -8, respectively, used to designate the versions. They incorporate an SDA core processor and cells designed by SDA.

The LM628/LM629 are dedicated motion-control processors designed for use with a variety of DC and brushless DC servo motors, and other servomechanisms which provide a quadrature incremental position feedback signal. The parts perform the intensive, real-time computational tasks required for high performance digital motion control. The host control software interface is facilitated by a high-level command set. The LM628 has an 8-bit output which can drive either an 8-bit or a 12-bit DAC. The components required to build a servo system are reduced to the DC motor/actuator, an incremental encoder, a DAC, a power amplifier, and the LM628. An LM629-based system is similar, except that it provides an 8-bit PWM output for directly driving H-switches. The parts are fabricated in NMOS and packaged in a 28-pin dual in-line package or a SOIC-24 package (LM629 only). Both 6 MHz and 8 MHz maximum frequency versions are available with the suffixes -6 and -8, respectively, used to designate the versions. They incorporate an SDA core processor and cells designed by SDA.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM628/LM629 Precision Motion Controller datasheet (Rev. C) 22 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​