22-pin (RYF) package image

LM63460AFSQRYFRQ1 ACTIVE

Automotive 3-V to 36-V, 6-A, low EMI synchronous step-down converter in enhanced QFN package

ACTIVE Custom reel may be available
Same as: LM63460AFSQRYFRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-FCRLF (RYF) | 22
Operating temperature range (°C) -40 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the LM63460-Q1

  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC converter
    • Wide input voltage range of 3V to 36V with tolerance for load-dump transients up to 42V
    • 4A and 6A options available
    • 1% accurate adjustable output voltage from 1V to 95% VIN
    • 150°C maximum junction temperature
    • Frequency adjustable from 200kHz to 2.2MHz using the RT pin or a SYNC signal
  • Improved reliability with optimized pinout design and clearance for short-circuit-to-adjacent-pin test
  • Zen 1 Switcher
    • Enhanced HotRod™ QFN package reduces switch-node ringing
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum frequency modulation
    • Selectable FPWM or PFM mode at light loads
  • High efficiency across the full load range
    • 92.5% at 13.5VIN, 5VOUT, 6A, 2.1MHz
    • 7µA typical at 3.3VOUT no-load input current
    • 0.6µA typical shutdown quiescent current
    • 0.6V typical dropout at full load
    • External bias option for improved efficiency
  • Create a custom regulator design using the LM634x0-Q1 with the WEBENCH Power Designer

Description for the LM63460-Q1

The LM634x0-Q1 derives from a family of automotive, synchronous, buck, DC/DC converters with excellent efficiency and ultra-low IQ. With integrated high-side and low-side MOSFETs, up to 6A of output current is delivered over a wide input voltage range from 3V to 36V, with support for load-dump transients up to 42V. The converter implements soft recovery from dropout to eliminate overshoot on the output.

The LM634x0-Q1 with ZEN 1 switcher technology incorporates numerous features for excellent EMI performance, including spread-spectrum frequency modulation, a low-EMI Enhanced HotRod QFN package that mitigates switch-node ringing, and a symmetrical pinout for excellent input capacitor placement. The switching frequency can be set between 200kHz and 2.2MHz to avoid sensitive frequency bands, while optimizing efficiency or design size based on the application requirements.

PFM mode enables frequency foldback during light-load operation, allowing an unloaded current consumption of only 7µA (typical) and high light-load efficiency. A seamless transition between PWM and PFM modes, along with low MOSFET on-resistances and an external bias input, provides exceptional efficiency and thermal performance across the entire load range. The package has several NC pins between critical power pins, which improve the Failure Modes and Effects Analysis (FMEA) result.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more