8-pin (DGK) package image

LM70CIMM-5/NOPB OBSOLETE

±2°C  Temperature Sensor with SPI Interface

OBSOLETE Custom reel may be available
LM70CIMM-5/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM70CIMMX-5/NOPB ACTIVE ±2°C  Temperature Sensor with SPI Interface Replacement

Similar functionality to the compared device.

TMP126DCKR ACTIVE ±0.25°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM70CIMMX-5/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM70 information

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -55 to 150
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM70

  • 0.25°C Temperature Resolution.
  • Shutdown Mode Conserves Power Between Temperature Reading
  • SPI and MICROWIRE Bus Interface
  • VSSOP-8 and WSON-8 Packages Save Space
  • UL Recognized Component

Key Specifications

  • Supply Voltage 2.65V to 5.5V
  • Supply Current
    • Operating260 μA (typ)490 μA (max)
    • Shutdown12 μA (typ)
  • Temperature Accuracy
    • −40°C to 85°C, ±2°C(max)
    • −10°C to 65°C, +1.5/−2°C(max)
    • −55°C to 125°C, +3/−2°C(max)
    • −55°C to 150°C, +3.5/−2°C(max)

All trademarks are the property of their respective owners.

Description for the LM70

The LM70 is a temperature sensor, Delta-Sigma analog-to-digital converter with an SPI and MICROWIRE compatible interface available in WSON and VSSOP 8-pin packages. The host can query the LM70 at any time to read temperature. A shutdown mode decreases power consumption to less than 10 µA. This mode is useful in systems where low average power consumption is critical.

The LM70 has 10-bit plus sign temperature resolution (0.25°C per LSB) while operating over a temperature range of −55°C to +150°C.

The LM70's 2.65V to 5.5V supply voltage range, low supply current and simple SPI interface make it ideal for a wide range of applications. These include thermal management and protection applications in hard disk drives, printers, electronic test equipment, and office electronics.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM70CIMMX-5/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more