Product details

Local sensor accuracy (max) 1.25 Type Local Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 2.65, 3 Interface type SPI Supply voltage (max) (V) 5.5 Supply current (max) (µA) 470 Temp resolution (max) (Bits) 13 Remote channels (#) 0 Rating Catalog
Local sensor accuracy (max) 1.25 Type Local Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 2.65, 3 Interface type SPI Supply voltage (max) (V) 5.5 Supply current (max) (µA) 470 Temp resolution (max) (Bits) 13 Remote channels (#) 0 Rating Catalog
DSBGA (YTA) 5 3.0625 mm² 1.75 x 1.75 SOIC (D) 8 29.4 mm² 4.9 x 6
  • 0.0625°C Temperature Resolution
  • Shutdown Mode Conserves Power Between Temperature Reading
  • SPI and MICROWIRE Bus Interface
  • 5-Bump DSBGA Package Saves Space

Key Specifications

  • Supply Voltage 3.0V or 2.65V to 5.5V
  • Supply Current
    • Operating265μA (typ)520μA (max)
    • Shutdown3μA (typ)
  • Temperature Accuracy
    • −10°C to 65°C, ±1.25°C(max)
    • −25°C to 110°C, ±2.1°C(max)
    • −55°C to 125°C, ±3°C(max)

All trademarks are the property of their respective owners.

  • 0.0625°C Temperature Resolution
  • Shutdown Mode Conserves Power Between Temperature Reading
  • SPI and MICROWIRE Bus Interface
  • 5-Bump DSBGA Package Saves Space

Key Specifications

  • Supply Voltage 3.0V or 2.65V to 5.5V
  • Supply Current
    • Operating265μA (typ)520μA (max)
    • Shutdown3μA (typ)
  • Temperature Accuracy
    • −10°C to 65°C, ±1.25°C(max)
    • −25°C to 110°C, ±2.1°C(max)
    • −55°C to 125°C, ±3°C(max)

All trademarks are the property of their respective owners.

The LM74 is a temperature sensor, Delta-Sigma analog-to-digital converter with an SPI and MICROWIRE compatible interface. The host can query the LM74 at any time to read temperature. A shutdown mode decreases power consumption to less than 10 μA. This mode is useful in systems where low average power consumption is critical.

The LM74 has 12-bit plus sign temperature resolution (0.0625°C per LSB) while operating over a temperature range of −55°C to +150°C.

The LM74's 3.0V to 5.5V supply voltage range, low supply current and simple SPI interface make it ideal for a wide range of applications. These include thermal management and protection applications in hard disk drives, printers, electronic test equipment, and office electronics. The LM74 is available in the SOIC package as well as the 5-Bump DSBGA package.

The LM74 is a temperature sensor, Delta-Sigma analog-to-digital converter with an SPI and MICROWIRE compatible interface. The host can query the LM74 at any time to read temperature. A shutdown mode decreases power consumption to less than 10 μA. This mode is useful in systems where low average power consumption is critical.

The LM74 has 12-bit plus sign temperature resolution (0.0625°C per LSB) while operating over a temperature range of −55°C to +150°C.

The LM74's 3.0V to 5.5V supply voltage range, low supply current and simple SPI interface make it ideal for a wide range of applications. These include thermal management and protection applications in hard disk drives, printers, electronic test equipment, and office electronics. The LM74 is available in the SOIC package as well as the 5-Bump DSBGA package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TMP126 ACTIVE ±0.25°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert SPI output with improved accuracy (±0.3°C), extended temperature range (-55°C to 175°C), smaller package, and additional features including cyclic redundancy check and NIST traceability

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM74 SPI/ MICROWIRE 12-Bit Plus Sign Temperature Sensor datasheet (Rev. K) 22 Mar 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note AN-1256 Tiny Temperature Sensors for Portable Systems (Rev. A) 26 Apr 2013
Application note Tiny Temperature Sensors for Remote Systems 17 Feb 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

LM70SW-LINUX — Linux Driver for LM70

The Linux driver supports the LM70 series of Temperature Sensors. The Linux driver supports communication through the SPI bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • lm70
  • tmp121
  • (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YTA) 5 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos