8-pin (D) package image

LM75AIM/NOPB OBSOLETE

2C industry standard temperature sensor, I2C/SMBus interface

LM75AIM/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM75AIMX/NOPB ACTIVE 2C industry standard temperature sensor, I2C/SMBus interface Replacement
TMP1075DR ACTIVE 1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM75AIMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM75A information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 95 | TUBE

Features for the LM75A

  • No External Components Required
  • Shutdown Mode to Minimize Power Consumption
  • Up to Eight LM75As can be Connected to a Single Bus
  • Power up Defaults Permit Stand-Alone Operation as Thermostat
  • Key Specifications:
    • Supply Voltage
      • LM75A: 2.7 V to 5.5 V
    • Supply Current
      • Operating: 280 µA (Typical)
      • Shutdown: 4 µA (Typical)
    • Temperature Accuracy
      • 25°C to 100°C: ±2°C (Max)
      • 55°C to 125°C: ±3°C (Max)

Description for the LM75A

The LM75A is an industry-standard digital temperature sensor with an integrated sigma-delta analog-to-digital converter (ADC) and I2C interface. The LM75A provides 9-bit digital temperature readings with an accuracy of ±2°C from –25°C to 100°C and ±3°C over –55°C to 125°C.

The LM75A operates with a single supply from 2.7 V to 5.5 V. Communication is accomplished over a 2-wire interface which operates up to 400 kHz. The LM75A has three address pins, allowing up to eight LM75A devices to operate on the same 2-wire bus. The LM75A has a dedicated overtemperature output (O.S.) with programmable limit and hysteresis. This output has programmable fault tolerance, which lets the user to define the number of consecutive error conditions that must occur before O.S. is activated. The wide temperature and supply range and I2C interface make the LM75A ideal for a number of applications including base stations, electronic test equipment, office electronics, personal computers, and any other system in which thermal management is critical to performance. The LM75A is available in an SOIC-8 package and an VSSOP-8 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM75AIMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more