8-pin (D) package image

LM75BIM-5/NOPB OBSOLETE

±2°C, 3.0V to 5.5V industry standard temperature sensor with I2C/SMBus interface

LM75BIM-5/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM75BIMX-5/NOPB ACTIVE

±2°C, 3.0V to 5.5V industry standard temperature sensor with I2C/SMBus interface

Replacement
TMP1075DR ACTIVE 1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM75BIMX-5/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM75B information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 95 | TUBE

Features for the LM75B

  • No External Components Required
  • Shutdown Mode to Minimize Power Consumption
  • Up to Eight LM75s Can be Connected to a Single Bus
  • Power Up Defaults Permit Stand-alone Operation as Thermostat
  • UL Recognized Component (LM75B and LM75C)
  • Key Specifications:
    • Supply Voltage
      • LM75B, LM75C: 3 V to 5.5 V
    • Supply Current
      • Operating: 280 μA (typical)
      • Shutdown: 4 μA (typical)
    • Temperature Accuracy
      • −25°C to 100°C: ±2°C (maximum)
      • −55°C to 125°C: ±3°C (maximum)

All trademarks are the property of their respective owners.

Description for the LM75B

The LM75B and LM75C are industry-standard digital temperature sensors with an integrated Sigma-Delta analog-to-digital converter and I2C interface. The LM75 provides 9-bit digital temperature readings with an accuracy of ±2°C from -25°C to 100°C and ±3°C over –55°C to 125°C.

Communication is accomplished over a 2-wire interface which operates up to 400kHz. The LM75 has three address pins, allowing up to eight LM75 devices to operate on the same 2-wire bus. The LM75 has a dedicated over-temperature output (O.S.) with programmable limit and hystersis. This output has programmable fault tolerance, which allows the user to define the number of consecutive error conditions that must occur before O.S. is activated.

The wide temperature and supply range and I2C interface make the LM75 ideal for a number of applications including base stations, electronic test equipment, office electronics, personal computers, and any other system where thermal management is critical to performance. The LM75B and LM75C are available in an SOIC package or VSSOP package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM75BIMX-5/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more