8-pin (D) package image

LM78L05ACM/NOPB ACTIVE

100-mA, 30-V, linear voltage regulator

Same as: LM78L05ACM/NOPB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM78L05ACMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 125
Package qty | Carrier 95 | TUBE

Features for the LM78L

  • Input voltage: up to 30V operating
    • 45V absolute maximum (new chip)
  • Available output voltages:
    • Legacy chip: 5V, 6.2V, 8.2V, 9V, 12V, 15V
    • New chip: 3.3V, 5V, 6V, 12V, 15V
  • Output current: 100mA
  • Internal thermal overload protection
  • Output current limiting
  • No external components required for stability
  • Package options:
    • Legacy chip: SOIC-8, TO-92-3, DSBGA-8
    • New chip: SOIC-8, SOT-89-3

Description for the LM78L

The LM78L series (LM78Lxx throughout this document) of positive linear regulators is available with several fixed output voltages, making the devices useful in a wide range of applications. Used as a Zener-diode and resistor combination replacement, the LM78Lxx typically provides an effective output impedance improvement of two orders of magnitude and lower quiescent current. These regulators can provide local, on-card regulation, eliminating distribution problems associated with single-point regulation. The available voltages allow the LM78Lxx to be used in logic systems, instrumentation, HiFi, and other solid-state electronic equipment.

The LM78Lxx with new chip is available in SOIC (D) package and SOT-89 (PK) packages. The LM78Lxx series regulators can deliver up to 100mA output current. Current limiting is included to limit the peak output current to a safe value. If internal power dissipation is too high, the thermal shutdown circuit prevents the IC from overheating.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM78L05ACMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more