LM810

ACTIVE

3-pin voltage supervisor (reset IC) with active-high, push-pull reset for supply monitoring

alarmNotifications Order now

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 4.63 Features Ease-of-use Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.015 Output driver type/reset output Active-high, Push-Pull Time delay (ms) 240 Supply voltage (min) (V) 1 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 105
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 4.63 Features Ease-of-use Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.015 Output driver type/reset output Active-high, Push-Pull Time delay (ms) 240 Supply voltage (min) (V) 1 Supply voltage (max) (V) 5.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 105
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Precision Monitoring of Supply Voltages
    • Available Threshold Options:
      2.63 V, 2.93 V, 3.08 V, 4.38 V, 4.63 V
  • Superior Upgrade to MAX809 and MAX810
  • Fully Specified Over Temperature
  • 140-ms Minimum Power-On Reset Pulse Width,
    240-ms Typical
    • Active-Low RESET Output (LM809)
    • Active-High RESET Output (LM810)
  • Ensured RESET Output Valid for VCC ≥ 1 V
  • Low Supply Current, 15-µA Typical
  • Power Supply Transient Immunity
  • Precision Monitoring of Supply Voltages
    • Available Threshold Options:
      2.63 V, 2.93 V, 3.08 V, 4.38 V, 4.63 V
  • Superior Upgrade to MAX809 and MAX810
  • Fully Specified Over Temperature
  • 140-ms Minimum Power-On Reset Pulse Width,
    240-ms Typical
    • Active-Low RESET Output (LM809)
    • Active-High RESET Output (LM810)
  • Ensured RESET Output Valid for VCC ≥ 1 V
  • Low Supply Current, 15-µA Typical
  • Power Supply Transient Immunity

The LM809 and LM810 microprocessors supervisory circuits can be used to monitor the power supplies in microprocessor and digital systems. They provide a reset to the microprocessor during power-up, power-down and brown-out conditions.

The function of the LM809 and LM810 are to monitor the VCC supply voltage, and assert a reset signal whenever this voltage declines below the factory-programmed reset threshold. The reset signal remains asserted for 240 ms after VCC rises above the threshold. The LM809 has an active-low RESET output, while the LM810 has an active-high RESET output.

Seven standard reset voltage options are available, suitable for monitoring 5-V, 3.3-V, and 3-V supply voltages.

With a low supply current of only 15 µA, the LM809 and LM810 are ideal for use in portable equipment.

The LM809 and LM810 microprocessors supervisory circuits can be used to monitor the power supplies in microprocessor and digital systems. They provide a reset to the microprocessor during power-up, power-down and brown-out conditions.

The function of the LM809 and LM810 are to monitor the VCC supply voltage, and assert a reset signal whenever this voltage declines below the factory-programmed reset threshold. The reset signal remains asserted for 240 ms after VCC rises above the threshold. The LM809 has an active-low RESET output, while the LM810 has an active-high RESET output.

Seven standard reset voltage options are available, suitable for monitoring 5-V, 3.3-V, and 3-V supply voltages.

With a low supply current of only 15 µA, the LM809 and LM810 are ideal for use in portable equipment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV809E ACTIVE Low-power voltage supervisor (reset IC) with active-low push-pull output Lower quiescent current (250 nA) and enhanced reset threshold accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM809/LM810 3-Pin Microprocessor Reset Circuits datasheet (Rev. E) PDF | HTML 20 Apr 2016
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Selecting voltage detectors, supervisors, and reset ICs for system safety: part 1 PDF | HTML 17 Oct 2016
EVM User's guide TLV8xxxEVM-019 Evaluation Modules User's Guide 08 Apr 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos