16-pin (DBQ) package image

LM82CIMQA/NOPB OBSOLETE

Remote and Local Temperature Sensor with SMBus, I2C Interface

LM82CIMQA/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM82CIMQAX/NOPB ACTIVE Remote and Local Temperature Sensor with SMBus, I2C Interface Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM82CIMQAX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM82 information

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 95 | TUBE

Features for the LM82

  • Accurately Senses Die Temperature of Remote ICs, or Diode Junctions
  • On-board Local Temperature Sensing
  • SMBus and I2C Compatible Interface, Supports SMBus 1.1 TIMEOUT
  • Two Interrupt Outputs: INT and T_CRIT_A
  • Register Readback Capability
  • 7 bit Plus Sign Temperature Data Format, 1°C Resolution
  • 2 Address Select Pins Allow Connection of 9 LM82s on a Single Bus

Key Specifications

  • Supply Voltage: 3.0 to 3.6V
  • Supply Current: 0.8mA (max)
  • Local Temp Accuracy (includes quantization error):
    • 0 to +85 ±3.0°C (max)
  • Remote Diode Temp Accuracy (includes quantization error):
    • +25°C to +100°C ±3°C (max)
    • 0°C to +125°C ±4°C (max)

All trademarks are the property of their respective owners.

Description for the LM82

The LM82 is a digital temperature sensor with a 2 wire serial interface that senses the voltage and thus the temperature of a remote diode using a Delta-Sigma analog-to-digital converter with a digital over-temperature detector. The LM82 accurately senses its own temperature as well as the temperature of external devices, such as Pentium II Processors or diode connected 2N3904s. The temperature of any ASIC can be detected using the LM82 as long as a dedicated diode (semiconductor junction) is available on the die. Using the SMBus interface a host can access the LM82's registers at any time. Activation of a T_CRIT_A output occurs when any temperature is greater than a programmable comparator limit, T_CRIT. Activation of an INT output occurs when any temperature is greater than its corresponding programmable comparator HIGH limit.

The host can program as well as read back the state of the T_CRIT register and the 2 T_HIGH registers. Three state logic inputs allow two pins (ADD0, ADD1) to select up to 9 SMBus address locations for the LM82. The sensor powers up with default thresholds of 127°C for T_CRIT and all T_HIGHs. The LM82 is pin for pin and register compatible with the LM84, Maxim MAX1617 and Analog Devices ADM1021.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM82CIMQAX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more