LM8365

ACTIVE

Active-low reset IC with low quiescent current & programmable output delay

alarmNotifications Order now

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.7, 4.5 Reset threshold accuracy (%) 2.5 Iq (typ) (mA) 0.00065 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.7, 4.5 Reset threshold accuracy (%) 2.5 Iq (typ) (mA) 0.00065 Output driver type/reset output Active-low, Open-drain Supply voltage (min) (V) 1 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Extremely-Low Quiescent Current: 0.62 µA at
    VIN = 2.6 V
  • High Accuracy Threshold Voltage (±2.5%)
  • Open-Drain Output
  • Programmable Output Delay by External Capacitor
    (130 ms Typical With 0.1 µF)
  • Input Voltage Range: 1 V to 6 V
  • Pin-for-Pin Compatible With MC33465
  • Extremely-Low Quiescent Current: 0.62 µA at
    VIN = 2.6 V
  • High Accuracy Threshold Voltage (±2.5%)
  • Open-Drain Output
  • Programmable Output Delay by External Capacitor
    (130 ms Typical With 0.1 µF)
  • Input Voltage Range: 1 V to 6 V
  • Pin-for-Pin Compatible With MC33465

The LM8365 device is a micropower undervoltage sensing circuit that is ideal for use in battery-powered microprocessor based systems, where extended battery life is a key requirement.

Threshold voltages of 2.7 V and 4.5 V are available with an active-low, open-drain output. These devices feature a very-low quiescent current of 0.65 µA typical. The LM8365 features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation, a time delayed output which can be programmed by the system designer, and specified Reset operation down to 1 V with extremely-low standby current.

The LM8365 device is a micropower undervoltage sensing circuit that is ideal for use in battery-powered microprocessor based systems, where extended battery life is a key requirement.

Threshold voltages of 2.7 V and 4.5 V are available with an active-low, open-drain output. These devices feature a very-low quiescent current of 0.65 µA typical. The LM8365 features a highly accurate voltage reference, a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation, a time delayed output which can be programmed by the system designer, and specified Reset operation down to 1 V with extremely-low standby current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS3840 ACTIVE Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay 350-nA nano power voltage supervisor with programmable delay, MR pin and up to 10-V VIN.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM8365 Micropower Undervoltage-Sensing Circuit With Programmable Output Delay datasheet (Rev. C) PDF | HTML 31 Dec 2015
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Selecting voltage detectors, supervisors, and reset ICs for system safety: part 2 PDF | HTML 21 Oct 2016
EVM User's guide LM8365EVM User's Guide 14 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM8365EVM — LM8365 Micropower Undervoltage Supervisor Evaluation Module

The LM8365 evaluation module (EVM) helps designers evaluate the operation and performance of the LM8365 Micropower Undervoltage Supervisor with Programmable Output Delay. For this EVM, the 2.7 V reset threshold version of the LM8365 is used. The EVM demonstrates proper functionality of the LM8365 (...)

User guide: PDF
Buy from a distributor
Simulation model

LM8365BAL27 PSpice Transient Model

SNVMAO7.ZIP (47 KB) - PSpice Model
Simulation model

LM8365BAL27 Unencrypted PSpice Transient Model

SNVMAO6.ZIP (2 KB) - PSpice Model
Simulation model

LM8365BAL45 PSpice Transient Model

SNVMAO9.ZIP (48 KB) - PSpice Model
Simulation model

LM8365BAL45 Unencrypted PSpice Transient Model

SNVMAO8.ZIP (2 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos