16-pin (DBQ) package image

LM84BIMQA/NOPB OBSOLETE

±1°C Remote and Local Temperature Sensor with SMBus, I2C Interface

LM84BIMQA/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM84BIMQAX/NOPB ACTIVE ±1°C Remote and Local Temperature Sensor with SMBus, I2C Interface Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM84BIMQAX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM84 information

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) 0 to 125
Package qty | Carrier 95 | TUBE

Features for the LM84

  • Directly senses die temperature of remote ICs
  • Senses temperature of remote diodes
  • SMBus compatible interface, supports SMBus Timeout
  • Register readback capability
  • 7 bit plus sign temperature data format
  • 2 address select lines enable 9 LM84s to be connected to a single bus

Key Specifications

Supply Voltage3.0V - 3.6V
Supply Current1 mA (max)
Local Temperature Accuracy±1.0°C (typ)
Remote Diode Temperature Accuracy 
+60°C to +100°C±3°C (max)
0°C to +125°C±5°C (max)

Description for the LM84

The LM84 is a remote diode temperature sensor, Delta-Sigma analog-to-digital converter, and digital over-temperature detector with an SMBus™ interface. The LM84 senses its own temperature as well as the temperature of a target IC with a diode junction, such as a Pentium® II processor or a diode connected 2N3904. A diode junction (semiconductor junction) is required on the target IC's die. A host can query the LM84 at any time to read the temperature of this diode as well as the temperature state of the LM84 itself. A T_CRIT_A# interrupt output becomes active when the temperature is greater than a programmable comparator limit, T_CRIT.

The host can program as well as read back the state of the T_CRIT register. Three state logic inputs allow two pins (ADD0, ADD1) to select up to 9 SMBus address locations for the LM84. The sensor powers up with default thresholds of 127°C for T_CRIT.


Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM84BIMQAX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more