5-pin (DCK) package image

LM94022BIMG/NOPB OBSOLETE

±1.5°C Temperature Sensor with Multiple Gain and Class-AB Analog Output

OBSOLETE Custom reel may be available
LM94022BIMG/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM94022BIMGX/NOPB ACTIVE ±1.5°C Temperature Sensor with Multiple Gain and Class-AB Analog Output Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM94022BIMGX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM94022 information

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -50 to 150
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM94022

  • LM94022/-Q1 is AEC-Q100 Grade 0 qualified and
    is Manufactured on an Automotive Grade Flow
  • Low 1.5-V to 5.5-V Operation With Low 5.4-µA
    Supply Current
  • Push-Pull Output With ±50-µA Source Current Capability
  • Four Selectable Gains
  • Very Accurate Over Wide Temperature Range of
    −50°C to +150°C:
    • ±1.5ºC Temperature Accuracy for 20ºC to
      40ºC Range
    • ±1.8ºC Temperature Accuracy for –50ºC to
      70ºC Range
    • ±2.1ºC Temperature Accuracy for –50ºC to
      90ºC Range
    • ±2.7ºC Temperature Accuracy for –50ºC to
      150ºC Range
  • Output is Short-Circuit Protected
  • Extremely Small SC70 Package
  • For the Similar Functionality in a TO-92 Package,
    See LMT84, LMT85, LMT86, or LMT87
  • Footprint Compatible With the Industry-Standard
    LM20 Temperature Sensor

Description for the LM94022

The LM94022/-Q1 device is a precision analog output CMOS integrated-circuit temperature sensor with selectable linear negative temperature coefficient (NTC). A class-AB output structure gives the LM94022/-Q1 strong output source and sink current capability for driving heavy transient loads such as that presented by the input of a sample-and-hold analog-to-digital converter. The low 5.4-µA supply current and 1.5-V operating voltage of the LM94022/-Q1 make it ideal for battery-powered systems as well as general temperature-sensing applications.

The Gain Select 1 (GS1) and Gain Select 0 (GS0) logic inputs select one of four gains for the temperature-to-voltage output transfer function: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. Selecting –5.5 mV/°C (GS1 and GS0 both tied low), allows the LM94022/-Q1 to operate down to 1.5-V supply while measuring temperature over the full range of −50°C to +150°C. Maximum temperature sensitivity, –13.6 mV/°C, is selected when GS1 and GS0 are both tied high. The gain-select inputs can be tied directly to VDD or Ground without any pullup or pulldown resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM94022BIMGX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more