8-pin (D) package image

LMC6762BIM OBSOLETE

Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output

LMC6762BIM is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TLV1812DR ACTIVE Dual micropower high-voltage comparator
LMC6762BIMX/NOPB ACTIVE Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMC6762BIMX OBSOLETE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMC6762 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 95 | TUBE

Features for the LMC6762

  • (Typical Unless Otherwise Noted)
  • Low Power Consumption (Max): IS = 10µA
  • Wide Range of Supply Voltages: 2.7V to 15V
  • Rail-To-Rail Input Common Mode Voltage Range
  • Rail-To-Rail Output Swing (Within 100mV of the Supplies, @ V+ = 2.7V, and ILOAD = 2.5 mA)
  • Short Circuit Protection: 40 mA
  • Propagation Delay (@ V+ = 5V, 100mV Overdrive): 420ns

Description for the LMC6762

The LMC6762 is an ultra low power dual comparator with a maximum supply current of 10 µA. It is designed to operate over a wide range of supply voltages, from 2.7V to 15V. The LMC6762 has ensured specifications at 2.7V to meet the demands of 3V digital systems.

The LMC6762 has an input common-mode voltage range which exceeds both supplies. This is a significant advantage in low-voltage applications. The LMC6762 also features a push-pull output that allows direct connections to logic devices without a pull-up resistor.

A quiescent power consumption of 50 µW (@ V+ = 5V) makes the LMC6762 ideal for applications in portable phones and hand-held electronics. The ultra-low supply current is also independent of power supply voltage. Ensured operation at 2.7V and a rail-to-rail performance makes this device ideal for battery-powered applications.

Refer to the LMC6772 datasheet for an open-drain version of this device.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMC6762BIMX OBSOLETE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more