5-pin (DBV) package image

LMC7211BIM5/NOPB OBSOLETE

Low power, high voltage comparator with push-pull output

OBSOLETE Custom reel may be available
LMC7211BIM5/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LMC7211BIM5X/NOPB ACTIVE

Low power, high voltage comparator with push-pull output

Replacement
TLV1811LDBVR ACTIVE Single-channel micropower high-voltage comparator with push-pull output

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMC7211BIM5X/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMC7211-N information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LMC7211-N

  • Tiny SOT 23-5 package saves space
  • Package is less than 1.43mm thick
  • Specified specs at 2.7V, 5V, 15V supplies
  • Typical supply current 7µA at 5V
  • Response time of 420ns at 5V
  • Push-pull output
  • Input common-mode range beyond V− and V+
  • Low input current

Description for the LMC7211-N

The LMC7211-N is a micropower CMOS comparator available in the space saving SOT23-5 package. This makes the comparator designed for space and weight critical designs. The LMC7211-N is supplied in two offset voltage grades, 5mV and 15mV.

The main benefits of the tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The rail-to-rail input voltage makes the LMC7211-N a good choice for sensor interfacing, such as light detector circuits, optical and magnetic sensors, and alarm and status circuits.

The tiny comparator’s outside dimensions (length x width x height) of 3.05mm × 3.00mm × 1.43mm allow the device to fit into tight spaces on PC boards.

See the LMC7221 for a comparator with an open-drain output.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMC7211BIM5X/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more