11-pin (NDJ) package image

LMD18200T/NOPB ACTIVE

3A, 55V H-Bridge

Same as: LMD18200T/NOPB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LMD18200 information

Packaging information

Package | Pins TO-220 (NDJ) | 11
Operating temperature range (°C) -40 to 125
Package qty | Carrier 20 | TUBE

Features for the LMD18200

  • Delivers Up to 3A Continuous Output
  • Operates at Supply Voltages Up to 55V
  • Low RDS(ON) Typically 0.33Ω per Switch at 3A
  • TTL and CMOS Compatible Inputs
  • No “Shoot-Through” Current
  • Thermal Warning Flag Output at 145°C
  • Thermal Shutdown (Outputs Off) at 170°C
  • Internal Clamp Diodes
  • Shorted Load Protection
  • Internal Charge Pump with External Bootstrap Capability

All trademarks are the property of their respective owners.

Description for the LMD18200

The LMD18200 is a 3A H-Bridge designed for motion control applications. The device is built using a multi-technology process which combines bipolar and CMOS control circuitry with DMOS power devices on the same monolithic structure. Ideal for driving DC and stepper motors; the LMD18200 accommodates peak output currents up to 6A. An innovative circuit which facilitates low-loss sensing of the output current has been implemented.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more