LME49726

ACTIVE

2-channel, 6.25-MHz, RRO, low-distortion audio op amp with 350-mA output current

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA1662 ACTIVE Dual SoundPlus™ low noise (3.3nV/rtHz) and distortion (-124dB), wide bandwidth (22MHz) audio op amp Improved noise, distortion and PSRR

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 6.25 Slew rate (typ) (V/µs) 3.7 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 2.5 Iq per channel (typ) (mA) 0.7 Vn at 1 kHz (typ) (nV√Hz) 6.9 Features Premium Sound THD + N at 1 kHz (typ) (%) 0.00008 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.35 Architecture Voltage FB CMRR (typ) (dB) 95
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 6.25 Slew rate (typ) (V/µs) 3.7 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 2.5 Iq per channel (typ) (mA) 0.7 Vn at 1 kHz (typ) (nV√Hz) 6.9 Features Premium Sound THD + N at 1 kHz (typ) (%) 0.00008 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.35 Architecture Voltage FB CMRR (typ) (dB) 95
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Rail-to-Rail Output
  • Easily Drives 2kΩ Loads to within 4mV of Each Power Supply Voltage Rail
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • High Output Drive (>300mA)
  • Available in VSSOP Exposed-DAP Package

Key Specifications

  • Power Supply Voltage Range: 2.5 to 5.5 V
  • Quiescent Current per Amplifier   at 5V: 0.7 mA (Typ)
  • THD+N, AV = 1, fIN = 1kHz, RL = 10kΩ:
    • (VOUT = 3.5VP-P, VDD = 5.0V): 0.00008 % (Typ)
    • (VOUT = 1.5VP-P, VDD = 2.5V): 0.00002 % (Typ)
  • Equivalent Input Noise (f = 10k): 8.3 nV/√Hz (Typ)
  • Slew Rate: ±3.7 V/μs (Typ)
  • Gain Bandwidth Product: 6.25 MHz (Typ)
  • Open Loop Gain (RL = 10kΩ): 120 dB (Typ)
  • Input Bias Current: 0.2 pA (Typ)
  • Input Offset Voltage: 0.5 mV (Typ)
  • PSRR (DC): 104 dB (Typ)

All trademarks are the property of their respective owners.

  • Rail-to-Rail Output
  • Easily Drives 2kΩ Loads to within 4mV of Each Power Supply Voltage Rail
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • High Output Drive (>300mA)
  • Available in VSSOP Exposed-DAP Package

Key Specifications

  • Power Supply Voltage Range: 2.5 to 5.5 V
  • Quiescent Current per Amplifier   at 5V: 0.7 mA (Typ)
  • THD+N, AV = 1, fIN = 1kHz, RL = 10kΩ:
    • (VOUT = 3.5VP-P, VDD = 5.0V): 0.00008 % (Typ)
    • (VOUT = 1.5VP-P, VDD = 2.5V): 0.00002 % (Typ)
  • Equivalent Input Noise (f = 10k): 8.3 nV/√Hz (Typ)
  • Slew Rate: ±3.7 V/μs (Typ)
  • Gain Bandwidth Product: 6.25 MHz (Typ)
  • Open Loop Gain (RL = 10kΩ): 120 dB (Typ)
  • Input Bias Current: 0.2 pA (Typ)
  • Input Offset Voltage: 0.5 mV (Typ)
  • PSRR (DC): 104 dB (Typ)

All trademarks are the property of their respective owners.

The LME49726 is a low distortion, low noise rail-to-rail output audio operational amplifier optimized and fully specified for high performance, high fidelity applications. The LME49726 delivers superior audio signal amplification for outstanding audio performance. The LME49726 has a very low THD+N to easily satisfy demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49726 provides output current greater than 300mA at 5V. Further, dynamic range is maximized by an output that drives 2kΩ loads to within 4mV of either power supply voltage.

The LME49726 has a supply range of 2.5V to 5.5V. Over this supply range the LME49726’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49726 is unity gain stable.

The LME49726 is a low distortion, low noise rail-to-rail output audio operational amplifier optimized and fully specified for high performance, high fidelity applications. The LME49726 delivers superior audio signal amplification for outstanding audio performance. The LME49726 has a very low THD+N to easily satisfy demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49726 provides output current greater than 300mA at 5V. Further, dynamic range is maximized by an output that drives 2kΩ loads to within 4mV of either power supply voltage.

The LME49726 has a supply range of 2.5V to 5.5V. Over this supply range the LME49726’s input circuitry maintains excellent common-mode and power supply rejection, as well as maintaining its low input bias current. The LME49726 is unity gain stable.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LME49721 ACTIVE 2-channel, 20-MHz, RRIO, high-fidelity, high-performance audio op amp Higher gain bandwidth product

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet High Current, Low Distortion, Rail-to-Rail Output Audio Operational Amplifier datasheet (Rev. C) 04 Apr 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LME49726 TINA-TI Reference Design

SNAM047.TSC (57 KB) - TINA-TI Reference Design
Simulation model

LME49726 TINA-TI Spice Model

SNAM048.ZIP (22 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos