Product details

PGA/VGA VGA Number of channels 1 Vs (min) (V) 5 Vs (max) (V) 12 Input type Differential Output type Single-ended Interface type Analog Gain Set BW at Acl (MHz) 135 Acl, min spec gain (V/V) 0.001 Voltage gain (min) (V/V) 0.0001 Voltage gain (max) (V/V) 1 Gain (max) (dB) 40 Features Differential to Single-ended conversion Vos (offset voltage at 25°C) (typ) (mV) 80 Input voltage noise (typ) (µV√Hz) 0.00066 Slew rate (typ) (V/µs) 1800 Iq per channel (typ) (mA) 37000 Gain error (typ) (%) 0.025 Rating Catalog Operating temperature range (°C) -40 to 85
PGA/VGA VGA Number of channels 1 Vs (min) (V) 5 Vs (max) (V) 12 Input type Differential Output type Single-ended Interface type Analog Gain Set BW at Acl (MHz) 135 Acl, min spec gain (V/V) 0.001 Voltage gain (min) (V/V) 0.0001 Voltage gain (max) (V/V) 1 Gain (max) (dB) 40 Features Differential to Single-ended conversion Vos (offset voltage at 25°C) (typ) (mV) 80 Input voltage noise (typ) (µV√Hz) 0.00066 Slew rate (typ) (V/µs) 1800 Iq per channel (typ) (mA) 37000 Gain error (typ) (%) 0.025 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • VS = ±5V, TA = 25°C, RF = 1kΩ, RG = 174Ω, RL = 100Ω, AV = AV(MAX) = 10, Typical Values Unless Specified.
  • -3dB BW 135MHz
  • Gain Control BW 100MHz
  • Adjustment Range (Typical Over Temp) 70dB
  • Gain Matching (Limit) ±0.7dB
  • Slew Rate 1800V/µs
  • Supply Current (No Load) 37mA
  • Linear Output Current ±75mA
  • Output Voltage (RL = 100Ω) ±3.2V
  • Input Voltage Noise 6.6nV/√Hz
  • Input Current Noise 2.4pA/√Hz
  • THD (20MHz, RL = 100Ω, VO = 2VPP) −57dBc
  • Replacement for CLC522

All trademarks are the property of their respective owners.

  • VS = ±5V, TA = 25°C, RF = 1kΩ, RG = 174Ω, RL = 100Ω, AV = AV(MAX) = 10, Typical Values Unless Specified.
  • -3dB BW 135MHz
  • Gain Control BW 100MHz
  • Adjustment Range (Typical Over Temp) 70dB
  • Gain Matching (Limit) ±0.7dB
  • Slew Rate 1800V/µs
  • Supply Current (No Load) 37mA
  • Linear Output Current ±75mA
  • Output Voltage (RL = 100Ω) ±3.2V
  • Input Voltage Noise 6.6nV/√Hz
  • Input Current Noise 2.4pA/√Hz
  • THD (20MHz, RL = 100Ω, VO = 2VPP) −57dBc
  • Replacement for CLC522

All trademarks are the property of their respective owners.

The LMH6503 is a wideband, DC coupled, differential input, voltage controlled gain stage followed by a high-speed current feedback Op Amp which can directly drive a low impedance load. Gain adjustment range is more than 70dB for up to 10MHz.

Maximum gain is set by external components and the gain can be reduced all the way to cut-off. Power consumption is 370mW with a speed of 135MHz . Output referred DC offset voltage is less than 350mV over the entire gain control voltage range. Device-to-device Gain matching is within 0.7dB at maximum gain. Furthermore, gain at any VG is tested and the tolerance is ensured. The output current feedback Op Amp allows high frequency large signals (Slew Rate = 1800V/μs) and can also drive heavy load current (75mA). Differential inputs allow common mode rejection in low level amplification or in applications where signals are carried over relatively long wires. For single ended operation, the unused input can easily be tied to ground (or to a virtual half-supply in single supply application). Inverting or non-inverting gains could be obtained by choosing one input polarity or the other.

To further increase versatility when used in a single supply application, gain control range is set to be from −1V to +1V relative to pin 11 potential (ground pin). In single supply operation, this ground pin is tied to a "virtual" half supply. Gain control pin has high input impedance to simplify its drive requirement. Gain control is linear in V/V throughout the gain adjustment range. Maximum gain can be set to be anywhere between 1V/V to 100V/V or higher. For linear in dB gain control applications, see LMH6502 datasheet.

The LMH6503 is available in the SOIC-14 and TSSOP-14 package.

The LMH6503 is a wideband, DC coupled, differential input, voltage controlled gain stage followed by a high-speed current feedback Op Amp which can directly drive a low impedance load. Gain adjustment range is more than 70dB for up to 10MHz.

Maximum gain is set by external components and the gain can be reduced all the way to cut-off. Power consumption is 370mW with a speed of 135MHz . Output referred DC offset voltage is less than 350mV over the entire gain control voltage range. Device-to-device Gain matching is within 0.7dB at maximum gain. Furthermore, gain at any VG is tested and the tolerance is ensured. The output current feedback Op Amp allows high frequency large signals (Slew Rate = 1800V/μs) and can also drive heavy load current (75mA). Differential inputs allow common mode rejection in low level amplification or in applications where signals are carried over relatively long wires. For single ended operation, the unused input can easily be tied to ground (or to a virtual half-supply in single supply application). Inverting or non-inverting gains could be obtained by choosing one input polarity or the other.

To further increase versatility when used in a single supply application, gain control range is set to be from −1V to +1V relative to pin 11 potential (ground pin). In single supply operation, this ground pin is tied to a "virtual" half supply. Gain control pin has high input impedance to simplify its drive requirement. Gain control is linear in V/V throughout the gain adjustment range. Maximum gain can be set to be anywhere between 1V/V to 100V/V or higher. For linear in dB gain control applications, see LMH6502 datasheet.

The LMH6503 is available in the SOIC-14 and TSSOP-14 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMH6503 Wideband, Low Power, Linear Variable Gain Amplifier datasheet (Rev. E) 04 Apr 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide AN-1808 LMH730033 Evaluation Board (Rev. B) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730033 — Evaluation Board for High-Speed Single Variable Gain Amplifier in the 14-Pin SOIC Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Variable Gain Amplifier that are offered in the 14-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6503 PSPICE Model

SNOM150.ZIP (2 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos