28-pin (NJD) package image

LMH6525SP/NOPB ACTIVE

Four-channel laser diode driver with dual output

ACTIVE Custom reel may be available
Same as: LMH6525SP/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (NJD) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LMH6525

  • Fast Switching: Rise and Fall Times: 0.6/1.0 ns.
  • Low Voltage Differential Signaling (LVDS) Channels Enable Interface for the Fast Switching Lines
  • Low Output Current Noise: 0.24 nA/√Hz
  • Dual Output: Selectable by SELA/B Pin (Active HIGH)
    • SELA = LMH6526 SEB = LMH6525
  • Four Independent Current Channels
    • Gain of 300, 300 mA Write Channel
    • Gain of 150, 150 mA Low-Noise Read Channel
    • Two Gain of 150, 150 mA Write Channels
    • 600 mA Minimum Combined Output Current
  • Integrated AC Coupled HFM Oscillator
    • Selectable Frequency and Amplitude Setting
    • By External Resistors
    • 200 MHz to 600 MHz Frequency Range
    • Amplitude to 100 mA Peak-to-Peak Modulation
  • Complete Shutdown by ENABLE Pin
  • 5V Single-Supply Operation
  • Logic inputs TTL and CMOS compatible
  • Space Saving Package (OFN)
  • LMH6525 has Differential Enable Oscillator Inputs
  • LMH6526 has Single Ended Enable Oscillator Inputs

All trademarks are the property of their respective owners.

Description for the LMH6525

The LMH6525/6526 is a laser diode driver for use in combination DVD/CD recordable and rewritable systems. The part contains two high-current outputs for reading and writing the DVD (650 nm) and CD (780 nm) lasers. Functionality includes read, write and erase through four separate switched current channels. The channel currents are summed together at the selected output to generate multilevel waveforms for reading, writing and erasing of optical discs. The LVDS interface delivers DVD write speeds of 16x and higher while minimizing noise and crosstalk. The LMH6525/6526 is optimized for both speed and power consumption to meet the demands of next generation systems. The part features a 150 mA read channel plus one 300 mA and two 150 mA write channels, which can be summed to allow a total output current of 600 mA or greater. The channel currents are set through four independent current inputs.

An on-board High-Frequency Modulator (HFM) oscillator helps reduce low-frequency noise of the laser and is enabled by applying LVDS levels on the ENOSC pins for the LMH6525, while the LMH6526 is enabled by applying an asymmetrical signal on the ENOSC pin. The fully differential oscillator circuit minimizes supply line noise, easing FCC approval of the overall system. The SELA/B pin (active HIGH) selects the output channel and oscillator settings. External resistors determine oscillator frequency and amplitude for each setting. The write and erase channels can be switched on and off through dedicated LVDS interface pins.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more