Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.6 BW at Acl (MHz) 1200 Acl, min spec gain (V/V) 4.8 Slew rate (typ) (V/µs) 3000 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 3.9 Iq per channel (typ) (mA) 120 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 50 Operating temperature range (°C) -40 to 85 2nd harmonic (dBc) 53 3rd harmonic (dBc) 54 Frequency of harmonic distortion measurement (MHz) 750 GBW (typ) (MHz) 1200 Input bias current (max) (pA) 100000000 Features On chip gain resistors CMRR (typ) (dB) 68 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.6 BW at Acl (MHz) 1200 Acl, min spec gain (V/V) 4.8 Slew rate (typ) (V/µs) 3000 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 3.9 Iq per channel (typ) (mA) 120 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 50 Operating temperature range (°C) -40 to 85 2nd harmonic (dBc) 53 3rd harmonic (dBc) 54 Frequency of harmonic distortion measurement (MHz) 750 GBW (typ) (MHz) 1200 Input bias current (max) (pA) 100000000 Features On chip gain resistors CMRR (typ) (dB) 68 Rating Catalog
WQFN (RGH) 16 16 mm² 4 x 4
  • Typical Values unless Otherwise Specified.
  • −3 dB Bandwidth (VOUT = 0.80 VPP) 1.2 GHz
  • ±0.5 dB Gain Flatness (VOUT = 0.80 VPP) 330 MHz
  • Slew Rate 1300 V/μs
  • 2nd/3rd Harmonics (750 MHz) −53/−54 dBc
  • Fixed Gain 13.7 dB
  • Supply Current 120 mA
  • Single Supply Operation 3.3V ±10%
  • Adjustable Common-Mode Output Voltage

All trademarks are the property of their respective owners.

  • Typical Values unless Otherwise Specified.
  • −3 dB Bandwidth (VOUT = 0.80 VPP) 1.2 GHz
  • ±0.5 dB Gain Flatness (VOUT = 0.80 VPP) 330 MHz
  • Slew Rate 1300 V/μs
  • 2nd/3rd Harmonics (750 MHz) −53/−54 dBc
  • Fixed Gain 13.7 dB
  • Supply Current 120 mA
  • Single Supply Operation 3.3V ±10%
  • Adjustable Common-Mode Output Voltage

All trademarks are the property of their respective owners.

The LMH6555 is an ultra high speed differential line driver with 53 dB SFDR at 750 MHz. The LMH6555 features a fixed gain of 13.7 dB. An input to the device allows the output common mode voltage to be set independent of the input common mode voltage in order to simplify the interface to high speed differential input ADCs. A unique architecture allows the device to operate as a fully differential driver or as a single-ended to differential converter.

The outstanding linearity and drive capability (100Ω differential load) of this device are a perfect match for driving high speed analog-to-digital converters. When combined with the ADC081000/ ADC081500 (single or dual ADC), the LMH6555 forms an excellent 8-bit data acquisition system with analog bandwidths exceeding 750 MHz.

The LMH6555 is offered in a space saving 16-pin WQFN package.

The LMH6555 is an ultra high speed differential line driver with 53 dB SFDR at 750 MHz. The LMH6555 features a fixed gain of 13.7 dB. An input to the device allows the output common mode voltage to be set independent of the input common mode voltage in order to simplify the interface to high speed differential input ADCs. A unique architecture allows the device to operate as a fully differential driver or as a single-ended to differential converter.

The outstanding linearity and drive capability (100Ω differential load) of this device are a perfect match for driving high speed analog-to-digital converters. When combined with the ADC081000/ ADC081500 (single or dual ADC), the LMH6555 forms an excellent 8-bit data acquisition system with analog bandwidths exceeding 750 MHz.

The LMH6555 is offered in a space saving 16-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet LMH6555 Low Distortion 1.2 GHz Differential Driver datasheet (Rev. D) 18 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-1704 LMH6555 Application as High Speed ADC Input Driver (Rev. A) 01 May 2013
Application note AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) 01 May 2013
Application note Using High Speed Diff Amp to Drive ADCs (Rev. A) 26 Apr 2013
Application note Adaptive Speed Control for Automotive Systems 20 Nov 2007
Application note Selecting Amplifiers, ADCs, and Clocks for High-Performance Signal Paths 13 Sep 2007
Application note A Walk Along the Signal Path (High-Speed Signal Path) 30 Mar 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH6555EVAL — LMH6555 Evaluation board

The LMH6555 is specifically designed to work with TI's Ultra High Speed Data Converters, such as the ADC08(D)1000/1020, ADC08(D)1500/1520, and the ADC08(B)3000 products. Together with these data converters, the LMH6555 delivers 50 dB SFDR @ 750 MHz, making it ideal for many of today's 8-bit data (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6555 PSpice Model (Rev. A)

SNOM158A.ZIP (120 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RGH) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos