16-pin (DBQ) package image

LMH6572MQ/NOPB ACTIVE

350MHz high-speed op amp with triple 2:1 high-speed multiplexer

Same as: LMH6572MQ/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH6572MQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 95 | TUBE

Features for the LMH6572

  • 350-MHz, 250-mV, −3-dB Bandwidth
  • 290-MHz, 2-VPP, −3-dB Bandwidth
  • 10-ns Channel Switching Time
  • 90-dB Channel to Channel Isolation at 5 MHz
  • 0.02%, 0.02° Diff. Gain, Phase
  • 0.1-dB Gain Flatness to 140 MHz
  • 1400-V/µs Slew Rate
  • Wide Supply Voltage Range:
    6 V (±3 V) to 12 V (±6 V)
  • −78-dB HD2 at 10 MHz
  • −75-dB HD3 at 10 MHz

Description for the LMH6572

The LMH6572 is a high performance analog multiplexer optimized for professional grade video and other high fidelity, high bandwidth analog applications. The LMH6572 provides a 290-MHz bandwidth at 2-VPP output signal levels. The 140 MHz of 0.1-dB bandwidth and a 1500-V/µs slew rate make this part suitable for high definition television (HDTV) and high resolution multimedia video applications.

The LMH6572 supports composite video applications with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving a single, back terminated 75-Ω load. The LM6572 can deliver 80-mA linear output current for driving multiple video load applications.

The LMH6572 has an internal gain of 2 V/V (+6 dBv) for driving back terminated transmission lines at a net gain of 1 V/V (0 dBv).

The LMH6572 is available in the SSOP package.











Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMH6572MQX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more