Product details

Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • 900MHz −3dB bandwidth (AV = 1)
  • Large signal bandwidth and slew rate 100% tested
  • 280MHz −3dB bandwidth (AV = +2, VOUT = 2VPP)
  • 90mA linear output current
  • 1400V/μs slew rate
  • Unity gain stable
  • <1mV input Offset voltage
  • 7mA Supply current (no load)
  • 6.6V to 12V supply voltage range
  • 0.01%/0.026° differential gain/phase PAL
  • 3.1nV√Hz voltage noise
  • Improved replacement for CLC440, CL420, CL426

All trademarks are the property of their respective owners.

  • 900MHz −3dB bandwidth (AV = 1)
  • Large signal bandwidth and slew rate 100% tested
  • 280MHz −3dB bandwidth (AV = +2, VOUT = 2VPP)
  • 90mA linear output current
  • 1400V/μs slew rate
  • Unity gain stable
  • <1mV input Offset voltage
  • 7mA Supply current (no load)
  • 6.6V to 12V supply voltage range
  • 0.01%/0.026° differential gain/phase PAL
  • 3.1nV√Hz voltage noise
  • Improved replacement for CLC440, CL420, CL426

All trademarks are the property of their respective owners.

The LMH6609 is an ultra wideband, unity gain stable, low power, voltage feedback op amp that offers 900MHz bandwidth at a gain of 1, 1400V/μs slew rate and 90mA of linear output current.

The LMH6609 is designed with voltage feedback architecture for maximum flexibility especially for active filters and integrators. The LMH6609 has balanced, symmetrical inputs with well-matched bias currents and minimal offset voltage.

With Differential Gain of 0.01% and Differential Phase of 0.026° the LMH6609 is suited for video applications. The 90mA of linear output current makes the LMH6609 suitable for multiple video loads and cable driving applications as well.

The supply voltage is specified at 6.6V and 10V. A low supply current of 7mA (at 10V supply) makes the LMH6609 useful in a wide variety of platforms, including portable or remote equipment that must run from battery power.

The LMH6609 is available in the industry standard 8-pin SOIC package and in the space-saving 5-pin SOT-23 package. The LMH6609 is specified for operation over the -40°C to +85°C temperature range. The LMH6609 is manufactured in state-of-the-art VIP10 technology for high performance.

The LMH6609 is an ultra wideband, unity gain stable, low power, voltage feedback op amp that offers 900MHz bandwidth at a gain of 1, 1400V/μs slew rate and 90mA of linear output current.

The LMH6609 is designed with voltage feedback architecture for maximum flexibility especially for active filters and integrators. The LMH6609 has balanced, symmetrical inputs with well-matched bias currents and minimal offset voltage.

With Differential Gain of 0.01% and Differential Phase of 0.026° the LMH6609 is suited for video applications. The 90mA of linear output current makes the LMH6609 suitable for multiple video loads and cable driving applications as well.

The supply voltage is specified at 6.6V and 10V. A low supply current of 7mA (at 10V supply) makes the LMH6609 useful in a wide variety of platforms, including portable or remote equipment that must run from battery power.

The LMH6609 is available in the industry standard 8-pin SOIC package and in the space-saving 5-pin SOT-23 package. The LMH6609 is specified for operation over the -40°C to +85°C temperature range. The LMH6609 is manufactured in state-of-the-art VIP10 technology for high performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH6609 900MHz Voltage Feedback Op Amp datasheet (Rev. F) 18 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Die D/S LMH6609 MDC 900Mhz Voltage Feedback Op Amp 28 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6609 PSPICE Model

SNOM161.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos