Product details

Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • (VS = 5V, Typical Values Unless Specified)
  • Supply Current (No Load) 3.6mA
  • Supply Current (Off Mode) 400μA
  • Output Resistance (Closed Loop 1MHz) 0.186Ω
  • −3dB BW (AV = 1) 190MHz
  • Settling Time 33nsec
  • Input Common Mode Voltage −0.2V to 4V
  • Output Voltage Swing 40mV from Rails
  • Linear Output Current 110mA
  • Total Harmonic Distortion −60dBc
  • Fully Characterized for 3V, 5V and ±5V
  • No Output Phase Reversal with CMVR Exceeded
  • Excellent Overdrive Recovery
  • Off Isolation 1MHz −70dB
  • Differential Gain 0.12%
  • Differential Phase 0.045°

All trademarks are the property of their respective owners.

  • (VS = 5V, Typical Values Unless Specified)
  • Supply Current (No Load) 3.6mA
  • Supply Current (Off Mode) 400μA
  • Output Resistance (Closed Loop 1MHz) 0.186Ω
  • −3dB BW (AV = 1) 190MHz
  • Settling Time 33nsec
  • Input Common Mode Voltage −0.2V to 4V
  • Output Voltage Swing 40mV from Rails
  • Linear Output Current 110mA
  • Total Harmonic Distortion −60dBc
  • Fully Characterized for 3V, 5V and ±5V
  • No Output Phase Reversal with CMVR Exceeded
  • Excellent Overdrive Recovery
  • Off Isolation 1MHz −70dB
  • Differential Gain 0.12%
  • Differential Phase 0.045°

All trademarks are the property of their respective owners.

The LMH6639 is a voltage feedback operational amplifier with a rail-to-rail output drive capability of 110mA. Employing TI’s patented VIP10 process, the LMH6639 delivers a bandwidth of 190MHz at a current consumption of only 3.6mA. An input common mode voltage range extending to 0.2V below the V and to within 1V of V+, makes the LMH6639 a true single supply op-amp. The output voltage range extends to within 30mV of either supply rail providing the user with a dynamic range that is especially desirable in low voltage applications.

The LMH6639 offers a slew rate of 172V/μs resulting in a full power bandwidth of approximately 28MHz. The LMH6639 also offers protection for the input transistors by using two anti-parallel diodes and a series resistor connected across the inputs. The TON value of 83nsec combined with a settling time of 33nsec makes this device ideally suited for multiplexing applications (see application note for details). Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic for any gain setting including +1, and excellent specifications for driving video cables including harmonic distortion of −60dBc, differential gain of 0.12% and differential phase of 0.045°

The LMH6639 is a voltage feedback operational amplifier with a rail-to-rail output drive capability of 110mA. Employing TI’s patented VIP10 process, the LMH6639 delivers a bandwidth of 190MHz at a current consumption of only 3.6mA. An input common mode voltage range extending to 0.2V below the V and to within 1V of V+, makes the LMH6639 a true single supply op-amp. The output voltage range extends to within 30mV of either supply rail providing the user with a dynamic range that is especially desirable in low voltage applications.

The LMH6639 offers a slew rate of 172V/μs resulting in a full power bandwidth of approximately 28MHz. The LMH6639 also offers protection for the input transistors by using two anti-parallel diodes and a series resistor connected across the inputs. The TON value of 83nsec combined with a settling time of 33nsec makes this device ideally suited for multiplexing applications (see application note for details). Careful attention has been paid to ensure device stability under all operating voltages and modes. The result is a very well behaved frequency response characteristic for any gain setting including +1, and excellent specifications for driving video cables including harmonic distortion of −60dBc, differential gain of 0.12% and differential phase of 0.045°

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH6639 190MHz Rail-to-Rail Output Amplifier with Disable datasheet (Rev. G) 15 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Die D/S LMH6639 MDC 190Mhz Rail-Rail Output Amplifier With Disable 28 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6639 PSPICE Model

SNOM134.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos