LMH6672

ACTIVE

Dual, High Output Current, High Speed Op Amp

alarmNotifications Order now

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 180 BW at Acl (MHz) 90 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 170 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 6.2 Vos (offset voltage at 25°C) (max) (mV) 5.5 Rail-to-rail In to V- Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 150 CMRR (typ) (dB) 110 Input bias current (max) (pA) 14000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 200 2nd harmonic (dBc) 92 3rd harmonic (dBc) 95 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 180 BW at Acl (MHz) 90 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 170 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 6.2 Vos (offset voltage at 25°C) (max) (mV) 5.5 Rail-to-rail In to V- Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 150 CMRR (typ) (dB) 110 Input bias current (max) (pA) 14000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 200 2nd harmonic (dBc) 92 3rd harmonic (dBc) 95 Frequency of harmonic distortion measurement (MHz) 1
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6
  • High Output Drive
    •  19.2 VPP Differential Output Voltage,
      RL = 50 Ω
    •  9.6 VPP Single-ended Output Voltage,
      RL = 25 Ω
  • High Output Current
    •  ±200 mA @ VO = 9 VPP, VS = 12 V
  • Low Distortion
    •  105 dB SFDR @ 100 kHz, VO = 8.4 VPP,
      RL = 25 Ω
    •  98 dB SFDR @ 1MHz, VO = 2 VPP,
      RL = 100 Ω
  • High Speed
    •  90 MHz 3 dB Bandwidth (G = 2)
    •  135 V/µs Slew Rate
  • Low Noise
    •  3.1 nV/√Hz: Input Noise Voltage
    •  1.8 pA/√Hz: Input Noise Current
  • Low Supply Current: 7.2mA/amp
  • Single-supply Operation: 5 V to 12 V
  • Stable for Gain of +2V/V or Higher
  • Available in 8-pin SOIC and SO PowerPAD (DDA)
  • High Output Drive
    •  19.2 VPP Differential Output Voltage,
      RL = 50 Ω
    •  9.6 VPP Single-ended Output Voltage,
      RL = 25 Ω
  • High Output Current
    •  ±200 mA @ VO = 9 VPP, VS = 12 V
  • Low Distortion
    •  105 dB SFDR @ 100 kHz, VO = 8.4 VPP,
      RL = 25 Ω
    •  98 dB SFDR @ 1MHz, VO = 2 VPP,
      RL = 100 Ω
  • High Speed
    •  90 MHz 3 dB Bandwidth (G = 2)
    •  135 V/µs Slew Rate
  • Low Noise
    •  3.1 nV/√Hz: Input Noise Voltage
    •  1.8 pA/√Hz: Input Noise Current
  • Low Supply Current: 7.2mA/amp
  • Single-supply Operation: 5 V to 12 V
  • Stable for Gain of +2V/V or Higher
  • Available in 8-pin SOIC and SO PowerPAD (DDA)

The LMH6672 is a low cost, dual high speed op amp capable of driving signals to within 1 V of the power supply rails. It features the high output drive with low distortion required for the demanding application of a single supply xDSL line driver.

When connected as a differential output driver, the LMH6672 can drive a 50-Ω load to 16.8 VPP swing with only −98 dBc distortion, fully supporting the peak upstream power levels for upstream full-rate ADSL. The LMH6672 is fully specified for operation with 5-V and 12-V supplies. Ideal for PCI modem cards and xDSL modems.

The LMH6672 is a low cost, dual high speed op amp capable of driving signals to within 1 V of the power supply rails. It features the high output drive with low distortion required for the demanding application of a single supply xDSL line driver.

When connected as a differential output driver, the LMH6672 can drive a 50-Ω load to 16.8 VPP swing with only −98 dBc distortion, fully supporting the peak upstream power levels for upstream full-rate ADSL. The LMH6672 is fully specified for operation with 5-V and 12-V supplies. Ideal for PCI modem cards and xDSL modems.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMH6672 Dual, High Output Current, High Speed Op Amp datasheet (Rev. H) PDF | HTML 04 Sep 2014
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide LMH730036 Evaluation Board User’s Guide 06 May 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6672 PSPICE Model

SNOM143.ZIP (2 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos