Product details

Number of channels 2 Output type RSPECL Propagation delay time (µs) 0.0007 Vs (max) (V) 12 Vs (min) (V) 2.7 Rating Catalog Features Strobe Iq per channel (typ) (mA) 11.4 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 10.5 VICR (min) (V) 0.2
Number of channels 2 Output type RSPECL Propagation delay time (µs) 0.0007 Vs (max) (V) 12 Vs (min) (V) 2.7 Rating Catalog Features Strobe Iq per channel (typ) (mA) 11.4 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 10.5 VICR (min) (V) 0.2
WQFN (RTW) 24 16 mm² 4 x 4
  • (VCCI = +5V, VCCO = +5V)
  • Propagation Delay 700 ps
  • Overdrive Dispersion 20 mV-1V 75 ps
  • Fast Rise and Fall Times 160 ps
  • Wide Supply Range 2.7V to 12V
  • Input Common Mode Range Extends 200 mV Below Negative Rail
  • Adjustable Hysteresis
  • (RS)PECL Outputs (see )
  • (RS)PECL Latch Inputs (see )

All trademarks are the property of their respective owners.

  • (VCCI = +5V, VCCO = +5V)
  • Propagation Delay 700 ps
  • Overdrive Dispersion 20 mV-1V 75 ps
  • Fast Rise and Fall Times 160 ps
  • Wide Supply Range 2.7V to 12V
  • Input Common Mode Range Extends 200 mV Below Negative Rail
  • Adjustable Hysteresis
  • (RS)PECL Outputs (see )
  • (RS)PECL Latch Inputs (see )

All trademarks are the property of their respective owners.

The LMH7322 is a dual comparator with 700 ps propagation delay, low dispersion of 75 ps and an input voltage range that extends from VCC-1.5V to VEE. The devices can be operated from a wide supply voltage range of 2.7V to 12V. The adjustable hysteresis adds flexibility and prevents oscillations. Both the outputs and latch inputs of the LMH7322 are RSPECL compatible. When used in combination with a VCCO supply voltage of 2.5V the outputs have LVDS compatible levels.

The LMH7322 is available in a 24-pin WQFN package.

The LMH7322 is a dual comparator with 700 ps propagation delay, low dispersion of 75 ps and an input voltage range that extends from VCC-1.5V to VEE. The devices can be operated from a wide supply voltage range of 2.7V to 12V. The adjustable hysteresis adds flexibility and prevents oscillations. Both the outputs and latch inputs of the LMH7322 are RSPECL compatible. When used in combination with a VCCO supply voltage of 2.5V the outputs have LVDS compatible levels.

The LMH7322 is available in a 24-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LMH7322 Dual 700 ps High Speed Comparator with RSPECL Outputs datasheet (Rev. I) 18 Mar 2013
Application note High Speed Comparators for Triggering in Oscilloscopes 19 Feb 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide AN-1602 LMH7322 Dual Comparator Evaluation Board (Rev. A) 01 May 2013
Application note Interface Circuits for TIA/EIA-644 (LVDS) (Rev. B) 16 Sep 2002
Application note Interfacing Different Logic with LVDS Receivers 14 May 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH7322EVAL — LMH7322 Dual 700ps High Speed Comparator with RSPECL Outputs Evaluation Board

This board is designed to demonstrate the LMH7322 Dual Comparator with RSPECL outputs. It will facilitate the evaluation of the LMH7322 in most of the possible configurations. There is one part containing two comparators mounted onto this board. The intention of this board is to demonstrate the (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH7322 IBIS Model

SNOM565.ZIP (11 KB) - IBIS Model
Simulation model

LMH7322 PSpice Model (Rev. A)

SNOM331A.TSM (12 KB) - PSpice Model
Simulation model

LMH7322 TINA-TI Reference Design

SNOM328.TSC (79 KB) - TINA-TI Reference Design
Simulation model

LMH7322 TINA-TI Spice Model

SNOM327.ZIP (22 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos