Product details

Current consumption (mA) 83 Frequency (min) (MHz) 2300 Frequency (max) (MHz) 2900 Gain (typ) (dB) 17 Noise figure (typ) (dB) 3 OIP3 (typ) (dBm) 35 P1dB (typ) (dBm) 17.5 Frequency of harmonic distortion measurement (GHz) 2.6 Number of channels 1 Operating temperature range (°C) -40 to 105 Type Active Balun Rating Catalog
Current consumption (mA) 83 Frequency (min) (MHz) 2300 Frequency (max) (MHz) 2900 Gain (typ) (dB) 17 Noise figure (typ) (dB) 3 OIP3 (typ) (dBm) 35 P1dB (typ) (dBm) 17.5 Frequency of harmonic distortion measurement (GHz) 2.6 Number of channels 1 Operating temperature range (°C) -40 to 105 Type Active Balun Rating Catalog
WQFN (RRL) 12 4 mm² 2 x 2
  • Single-channel, single-ended input to differential output RF gain block amplifier
  • Supports 2.6-GHz center frequency with
    400-MHz, 1-dB bandwidth
  • 17-dB typical gain across the 1-dB bandwidth into ZLOAD = 50 Ω
  • Noise figure < 3 dB in 1-dB bandwidth
  • 35-dBm OIP3 at 2-dBm two-tone output power into ZLOAD = 50 Ω
  • 17.5-dBm output P1dB into ZLOAD = 50 Ω
  • 275-mW power consumption on 3.3-V single supply
  • Up to TA = 105°C operating temperature
  • Single-channel, single-ended input to differential output RF gain block amplifier
  • Supports 2.6-GHz center frequency with
    400-MHz, 1-dB bandwidth
  • 17-dB typical gain across the 1-dB bandwidth into ZLOAD = 50 Ω
  • Noise figure < 3 dB in 1-dB bandwidth
  • 35-dBm OIP3 at 2-dBm two-tone output power into ZLOAD = 50 Ω
  • 17.5-dBm output P1dB into ZLOAD = 50 Ω
  • 275-mW power consumption on 3.3-V single supply
  • Up to TA = 105°C operating temperature

The LMH9226 is high-performance, single-channel, single-ended, 50-Ω input to differential 50-Ω or 100-Ω output RF gain block amplifier supporting a 2.3-GHz to 2.9-GHz frequency band. The device is well suited to meet requirements for 5G m-MIMO or small cell base station applications. The device integrates the functionality of a single-ended input and output RF gain block followed by a passive balun, where the device is mainly used in the final stage of a receiver signal chain to drive the full-scale voltage of an analog-to-differential converter (ADC) differential input.

The LMH9226 provides 17-dB typical gain with excellent linearity performance of 35-dBm output IP3 at 2.6 GHz, and maintains less than a 3-dB noise figure across the entire 1-dB bandwidth of 400 MHz. The device is internally matched for a 50-Ω impedance at the single-ended input. The differential output can easily interface to a 50-Ω impedance without any external matching circuitry. For 100-Ω impedance matching, an external matching circuitry is required that typically results in a 0.3-dB gain loss at 2.6 GHz.

Operating on a single 3.3-V supply, the device consumes approximately 275 mW of stand-by power, making the device suitable for high-density, 5G, massive multiple-input and multiple-output (MIMO) applications. Also, the device is available in a space-saving, 2-mm × 2-mm, 12-pin WQFN package. The device is rated for an operating temperature of up to 105°C to provide a robust system design. A 1.8-V JEDEC compliant power-down pin is available for fast power-down and power-up of the device that is suitable for time division duplex (TDD) systems.

The LMH9226 is high-performance, single-channel, single-ended, 50-Ω input to differential 50-Ω or 100-Ω output RF gain block amplifier supporting a 2.3-GHz to 2.9-GHz frequency band. The device is well suited to meet requirements for 5G m-MIMO or small cell base station applications. The device integrates the functionality of a single-ended input and output RF gain block followed by a passive balun, where the device is mainly used in the final stage of a receiver signal chain to drive the full-scale voltage of an analog-to-differential converter (ADC) differential input.

The LMH9226 provides 17-dB typical gain with excellent linearity performance of 35-dBm output IP3 at 2.6 GHz, and maintains less than a 3-dB noise figure across the entire 1-dB bandwidth of 400 MHz. The device is internally matched for a 50-Ω impedance at the single-ended input. The differential output can easily interface to a 50-Ω impedance without any external matching circuitry. For 100-Ω impedance matching, an external matching circuitry is required that typically results in a 0.3-dB gain loss at 2.6 GHz.

Operating on a single 3.3-V supply, the device consumes approximately 275 mW of stand-by power, making the device suitable for high-density, 5G, massive multiple-input and multiple-output (MIMO) applications. Also, the device is available in a space-saving, 2-mm × 2-mm, 12-pin WQFN package. The device is rated for an operating temperature of up to 105°C to provide a robust system design. A 1.8-V JEDEC compliant power-down pin is available for fast power-down and power-up of the device that is suitable for time division duplex (TDD) systems.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH9226 Single-Ended to Differential 2.3-GHz to 2.9-GHz RF Amplifier With Balun datasheet PDF | HTML 16 Dec 2018
Certificate LMH9226RRLEVM EU Declaration of Conformity (DoC) 28 Apr 2020
EVM User's guide LMH9226 Evaluation Module User's Guide 13 Dec 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE79-LMH9-EVM — AFE7920 reference design evaluation board with active baluns LMH9126, LMH9226, LMH9135 and LMH9235

The AFE79-LMH9-EVM evaluation module (EVM) is a board for evaluating the performance of the AFE79xx family of integrated RF sampling transceivers interfaced with the LMH9xxx family of active baluns. The AFE79-LMH9-EVM showcases the AFE7920, LMH9126, LMH9226, LMH9135, and LMH9235. The device is (...)
User guide: PDF
Evaluation board

LMH9226-EVM — LMH9226 2.6 GHz single ended in to differential out amplifier evaluation module

The LMH9226 evaluation module (EVM) is used to evaluate the LMH9226 device, which is a single-ended input to differential output 19dB gain block amplifier available in 2x2mm2 12-pin RRL package. The device is well suited to support requirements for the next generation 5G m-MIMO Active antenna (...)
User guide: PDF
Buy from a distributor
Simulation model

LMH9226IRRLR ADS S-Parameter Model

SBOMB32.ZIP (8 KB) - S-Parameter Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RRL) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos