Product details

Number of outputs 5 Additive RMS jitter (typ) (fs) 43 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 35 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVPECL Input type HCSL, LVCMOS, LVDS, LVPECL, LVTTL, SSTL
Number of outputs 5 Additive RMS jitter (typ) (fs) 43 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 35 Operating temperature range (°C) -40 to 85 Rating Catalog Output type LVPECL Input type HCSL, LVCMOS, LVDS, LVPECL, LVTTL, SSTL
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Five 3.3V Differential LVPECL Outputs
    • Additive Jitter: 43 fs RMS (typ) @ 312.5 MHz
    • Noise Floor (≥1 MHz offset):
      –158 dBc/Hz (typ) @ 312.5 MHz
    • Output Frequency: 650 MHz (max)
    • Output Skew: 35 ps (max)
    • Part-to-Part Skew: 100 ps (max)
    • Propagation Delay: 0.37 ns (max)
  • Two Differential Input Pairs (pin-selectable)
    • CLKx, nCLK Input Pairs can accept LVPECL,
      LVDS, HCSL, SSTL, LVHSTL, or Single-Ended
      Signals
  • Synchronous Clock Enable
  • Power Supply: 3.3V ±5%
  • Package: 20-Lead TSSOP
  • Industrial Temperature Range: –40°C to +85°C
  • Five 3.3V Differential LVPECL Outputs
    • Additive Jitter: 43 fs RMS (typ) @ 312.5 MHz
    • Noise Floor (≥1 MHz offset):
      –158 dBc/Hz (typ) @ 312.5 MHz
    • Output Frequency: 650 MHz (max)
    • Output Skew: 35 ps (max)
    • Part-to-Part Skew: 100 ps (max)
    • Propagation Delay: 0.37 ns (max)
  • Two Differential Input Pairs (pin-selectable)
    • CLKx, nCLK Input Pairs can accept LVPECL,
      LVDS, HCSL, SSTL, LVHSTL, or Single-Ended
      Signals
  • Synchronous Clock Enable
  • Power Supply: 3.3V ±5%
  • Package: 20-Lead TSSOP
  • Industrial Temperature Range: –40°C to +85°C

The LMK00725 is a low skew, high-performance clock fanout buffer which can distribute up to five 3.3V LVPECL outputs from one of two inputs, which can accept differential or single-ended inputs. The clock enable input is synchronized internally to eliminate runt or glitch pulses on the outputs when the clock enable pin is asserted or de-asserted. The low additive jitter and phase noise floor and ensured output and part-to-part skew characteristics make the LMK00725 ideal for applications demanding high performance and repeatability.

The LMK00725 is a low skew, high-performance clock fanout buffer which can distribute up to five 3.3V LVPECL outputs from one of two inputs, which can accept differential or single-ended inputs. The clock enable input is synchronized internally to eliminate runt or glitch pulses on the outputs when the clock enable pin is asserted or de-asserted. The low additive jitter and phase noise floor and ensured output and part-to-part skew characteristics make the LMK00725 ideal for applications demanding high performance and repeatability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CDCLVP1204 ACTIVE Low-jitter, two-input, selectable 1:4 universal-to-LVPECL buffer Ultra low additive jitter,4 output LVPECL buffer
Similar functionality to the compared device
LMK00304 ACTIVE 3.1-GHz differential clock buffer/level translator with 4 configurable outputs 4 output universal differential buffer that supports LVPECL
LMK00306 ACTIVE 3.1-GHz differential clock buffer/level translator with 6 configurable outputs 6 output universal differential buffer that supports LVPECL

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LMK00725 Low Skew, 1-to-5, Differential-to-3.3V LVPECL Fanout Buf datasheet (Rev. A) 30 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMK00725 IBIS Model

SNAM158.ZIP (21 KB) - IBIS Model
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos