LMK62A2-100M
100-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
LMK62A2-100M
- Low noise, high performance
- Jitter: 150 fs RMS typical Fout > 100 MHz
- PSRR: –60 dBc, robust supply noise immunity
- Supported output format:
- LVPECL, LVDS and HCSL up to 400 MHz
- Total frequency tolerance: ±50 ppm (LMK62X2) and ±25 ppm (LMK62X0)
- 3.3-V operating voltage
- Industrial temperature range: –40°C to +85°C
- 5-mm × 3.2-mm 6-pin package that is pin-compatible with industry standard 5032 XO package
The LMK62XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMK62XX High-Performance Low Jitter Oscillator datasheet (Rev. E) | PDF | HTML | 06 Dec 2023 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location