A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMK6D ACTIVE Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVDS oscillator Small package, improved performance, fixed-frequency LVDS oscillator with BAW technology

LMK62A2-150M

ACTIVE

Product details

Features Fixed frequency Output frequency (MHz) 150 Output type LVDS Stability (ppm) 50 Supply voltage (V) 3.3 Jitter (ps) 0.15 Operating temperature range (°C) -40 to 85 Rating Catalog
Features Fixed frequency Output frequency (MHz) 150 Output type LVDS Stability (ppm) 50 Supply voltage (V) 3.3 Jitter (ps) 0.15 Operating temperature range (°C) -40 to 85 Rating Catalog
QFM (SIA) 6 35 mm² 7 x 5
  • Low noise, high performance
    • Jitter: 150 fs RMS typical Fout > 100 MHz
    • PSRR: –60 dBc, robust supply noise immunity
  • Supported output format:
    • LVPECL, LVDS and HCSL up to 400 MHz
  • Total frequency tolerance: ±50 ppm (LMK62X2) and ±25 ppm (LMK62X0)
  • 3.3-V operating voltage
  • Industrial temperature range: –40°C to +85°C
  • 5-mm × 3.2-mm 6-pin package that is pin-compatible with industry standard 5032 XO package
  • Low noise, high performance
    • Jitter: 150 fs RMS typical Fout > 100 MHz
    • PSRR: –60 dBc, robust supply noise immunity
  • Supported output format:
    • LVPECL, LVDS and HCSL up to 400 MHz
  • Total frequency tolerance: ±50 ppm (LMK62X2) and ±25 ppm (LMK62X0)
  • 3.3-V operating voltage
  • Industrial temperature range: –40°C to +85°C
  • 5-mm × 3.2-mm 6-pin package that is pin-compatible with industry standard 5032 XO package

The LMK62XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

The LMK62XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMK62XX High-Performance Low Jitter Oscillator datasheet (Rev. E) PDF | HTML 06 Dec 2023
EVM User's guide LMK60XXEVM, LMK62XXEVM User's Guide (Rev. A) 09 Feb 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK62E2-156M25EVM — LMK62E2-156M Low-Jitter Single-Output Fixed Frequency Oscillator Evaluation Module

The LMK62E2-156M25EVM provides a complete platform to evaluate the clock performance of the Texas Instruments LMK62XX Ultra-Low Jitter Crystal Oscillator family with a diverse selection of output frequencies and formats. The LMK62XX EVM can be used as a clock source for compliance testing, (...)

User guide: PDF
Not available on TI.com
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
QFM (SIA) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos