8-pin (D) package image

LMP8350MAX/NOPB ACTIVE

Ultra Low Distortion Fully Differential Precision ADC Driver with Selectable Power Modes

ACTIVE Custom reel may be available
Same as: LMP8350MAX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMP8350MA/NOPB ACTIVE
Package qty | Carrier 95 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the LMP8350

  • Differential Input and Output
  • Tri-Level Power Settings with Shutdown
  • Ultra Low HD2/HD3 and THD+N Distortion
  • Adjustable Output Common-Mode Level
  • Fully-Balanced Differential Architecture
  • Single- or Dual-Supply Operation
  • Operating Voltage Range 4.5 V to 12 V
  • Supply Current 3 mA to 13 mA
  • Total THD+N at 1 KHz 0.000097%
  • HD2 / HD3 Distortion at 1 KHz < –124 dBc
  • Bandwidth 118 mHz
  • Settling to 0.1% 20 ns
  • Low Offset Drift 0.4 µV/°C
  • Offset Voltage 80 µV
  • Voltage Noise 4.6 nV/Hz
  • Operating Temperature Range −40°C to +85°C

All trademarks are the property of their respective owners.

Description for the LMP8350

The LMP8350 device is an ultra low distortion fully-differential amplifier designed for driving high-performance precision analog-to-digital converters (ADC). As part of the PowerWise family, a unique mode enable pin allows the user to choose from three different operating modes, trading power consumption for dynamic performance.

The high power mode is optimized for highest AC performance. The low noise, wide bandwidth, and fast slew rate make the LMP8350 ideal for driving 24-bit ADCs with input sampling rates of 10 MHz or less. The medium power mode is optimized for precision DC performance, and can be used to drive 24-bit ADCs with input sampling rates of 6 MHz or less. The low power mode is a trade-off between AC performance and quiescent current for power-sensitive applications. The disable mode fully shuts down the amplifier for further standby power savings.

The fully differential architecture of this device allows for easy implementation of a single-ended to fully-differential output conversion. Driving a 3-Vpp, 1-kHz output sine wave with the amplifier powered by ±3.3-V rails in high power mode yields 0.000098% THD+N.

The LMP8350 is part of the LMP precision amplifier family, and is offered in the 8-pin SOIC package, with an operating temperature range of −40°C to +85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMP8350MA/NOPB ACTIVE
Package qty | Carrier 95 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more