14-pin (NHL) package image

LMP91002SD/NOPB OBSOLETE

Configurable AFE for Low Power H2S and CO Sensing Applications

OBSOLETE Custom reel may be available
LMP91002SD/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LMP91002SDX/NOPB ACTIVE Configurable AFE for Low Power H2S and CO Sensing Applications Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMP91002SDX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
LMP91002SDE/NOPB OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMP91002 information

Packaging information

Package | Pins WSON (NHL) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LMP91002

  • Typical Values, TA = 25°C
  • Supply Voltage 2.7 V to 3.6 V
  • Supply Current (Average Over Time) < 10 µA
  • Cell Conditioning Current Up to 10 mA
  • Reference Electrode Bias Current (85°C) 900-pA
    (Maximum)
  • Output Drive Current 750 µA
  • Complete Potentiostat Circuit to Interface to Most
    Not Biased Gas Sensors
  • Low Bias Voltage Drift
  • Programmable TIA Gain 2.75 kΩ to 350 kΩ
  • I2C-Compatible Digital Interface
  • Ambient Operating Temperature –40°C to 85°C
  • Package 14-pin WSON
  • Supported by Webench Sensor AFE Designer

Description for the LMP91002

The LMP91002 device is a programmable Analog Front End (AFE) for use in micro-power electrochemical-sensing applications. It provides a complete signal path solution between a not biased gas sensor and a microcontroller generating an output voltage proportional to the cell current.

The LMP91002’s programmability enables it support not biased electro-chemical gas sensor with a single design. The LMP91002 supports gas sensitivities over a range of 0.5 nA/ppm to 9500 nA/ppm. It also allows for an easy conversion of current ranges from 5 µA to 750 µA full scale. The LMP91002’s transimpedance amplifier (TIA) gain is programmable through the I2C interface. The I2C interface can also be used for sensor diagnostics. The LMP91002 is optimized for micro-power applications and operates over a voltage range of 2.7 V to 3.6 V. The total current consumption can be less than 10 µA. Further power savings are possible by switching off the TIA amplifier and shorting the reference electrode to the working electrode with an internal switch.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMP91002SDX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
LMP91002SDE/NOPB OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more