16-pin (PW) package image

LMP91200MTX/NOPB ACTIVE

Integrated AFE for Low-Power pH Sensing Applications

ACTIVE Custom reel may be available
Same as: LMP91200MTX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMP91200MT/NOPB OBSOLETE
Package qty | Carrier 92 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LMP91200

  • Active Guarding
  • Key Specifications
    Unless otherwise noted, typical values at
    TA = 25°C, VS = (VDD-GND) = 3.3 V
    • pH Buffer Input Bias Current (0 < VINP < 3.3 V)
      • Maximum at 25°C: ±125 fA
      • Maximum at 85°C: ±445 fA
    • pH Buffer Input Bias Current
      (–500 mV < VINP– VCM < 500 mV),
      VS = (VDD – GND) = 0 V
      • Maximum at 25°C: ±600 fA
      • Maximum at 85°C: ±6.5 pA
    • pH Buffer Input Offset Voltage: ±200 µV
    • pH Buffer Input Offset Voltage Drift: ±2.5 µV/°C
    • Supply Current: 50 µA
    • Supply Voltage: 1.8 V to 5.5 V
    • Operating Temperature Range: –40°C to 125°C
    • Package: 16-Pin TSSOP

Description for the LMP91200

The LMP91200 device is a sensor AFE for use in low-power, analytical-sensing applications. The LMP91200 is designed for 2-electrode sensors. This device provides all of the functionality needed to detect changes based on a delta voltage at the sensor. Optimized for low-power applications, the LMP91200 works over a voltage range of 1.8 V to 5.5 V. With its extremely low input bias current it is optimized for use with pH sensors. Also, in absence of supply voltage the very low input bias current reduces degradation of the pH probe when connected to the LMP91200. Two guard pins provide support for high parasitic impedance wiring. Depending on the configuration, total current consumption for the device is 50 µA while measuring pH. Available in a 16-pin TSSOP package, the LMP91200 operates from –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMP91200MT/NOPB OBSOLETE
Package qty | Carrier 92 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more