Product details

Applications Field transmitters Number of input channels 1 Vs (max) (V) 40 Vs (min) (V) 6.5 Rating Catalog Operating temperature range (°C) -40 to 125
Applications Field transmitters Number of input channels 1 Vs (max) (V) 40 Vs (min) (V) 6.5 Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZR) 20 6.1875 mm² 2.75 x 2.25 WQFN (NHZ) 24 20 mm² 5 x 4
  • Post Production Configuration and Calibration
  • Programmable Decision Thresholds
  • Programmable Hysteresis
  • Flexible Overload Protection
  • Digital Temperature Compensation
  • Integrated LED driver
  • Small Form Factor, Supports 4mm Sensors
    (DSBGA Package)
  • Low Power Consumption
  • Integrated Voltage Regulator
  • 3-Wire Capability
  • Supports NPN and PNP Modes
  • Normally Open (NO) and Normally Closed (NC)
    Supported
  • 16-bit Resolution Threshold Setting
  • Post Production Configuration and Calibration
  • Programmable Decision Thresholds
  • Programmable Hysteresis
  • Flexible Overload Protection
  • Digital Temperature Compensation
  • Integrated LED driver
  • Small Form Factor, Supports 4mm Sensors
    (DSBGA Package)
  • Low Power Consumption
  • Integrated Voltage Regulator
  • 3-Wire Capability
  • Supports NPN and PNP Modes
  • Normally Open (NO) and Normally Closed (NC)
    Supported
  • 16-bit Resolution Threshold Setting

The LMP91300 is a complete analog front end (AFE) optimized for use in industrial inductive proximity sensors. The LMP91300 directly converts the RP of the external LC tank into a digital value.

Post-manufacturing configuration and calibration is fully supported. The temperature dependence of the sensor is digitally compensated, using an external temperature sensor. The LMP91300 provides programmable thresholds, programmable temperature compensation and programmable oscillation frequency range. Due to its programmability, the LMP91300 can be used with a wide variety of external inductors and its detection thresholds can be adjusted to the desired detection distances.

An internal voltage regulator allows the device to operate with a supply from 6.5V to 40V. The output can be programmed to drive an external transistor in either NPN or PNP mode.

Available in 4mm × 5mm 24-terminal WQFN and 2.05mm × 2.67mm 20-terminal DSBGA packages, the LMP91300 operates from –40°C to +125°C.

The LMP91300 is a complete analog front end (AFE) optimized for use in industrial inductive proximity sensors. The LMP91300 directly converts the RP of the external LC tank into a digital value.

Post-manufacturing configuration and calibration is fully supported. The temperature dependence of the sensor is digitally compensated, using an external temperature sensor. The LMP91300 provides programmable thresholds, programmable temperature compensation and programmable oscillation frequency range. Due to its programmability, the LMP91300 can be used with a wide variety of external inductors and its detection thresholds can be adjusted to the desired detection distances.

An internal voltage regulator allows the device to operate with a supply from 6.5V to 40V. The output can be programmed to drive an external transistor in either NPN or PNP mode.

Available in 4mm × 5mm 24-terminal WQFN and 2.05mm × 2.67mm 20-terminal DSBGA packages, the LMP91300 operates from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMP91300 Industrial Inductive Proximity Sensor AFE datasheet (Rev. B) PDF | HTML 27 Mar 2014
User guide SPIO-4 Precision Signal-Path Controller Board User Guide (Rev. A) 05 May 2018
Application note Measuring Rp of an L-C Sensor for Inductive Sensing 01 Oct 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 20 Ultra Librarian
WQFN (NHZ) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos