Product details

Number of ADC channels 8 ADC resolution (bps) 10 Number of DAC channels 4 DAC resolution (bps) 10 Temperature sensing Local Number of GPIOs 12 Interface type SPI Operating temperature range (°C) -40 to 125 Rating Catalog ADC sampling rate (ksps) 500 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 20 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 5
Number of ADC channels 8 ADC resolution (bps) 10 Number of DAC channels 4 DAC resolution (bps) 10 Temperature sensing Local Number of GPIOs 12 Interface type SPI Operating temperature range (°C) -40 to 125 Rating Catalog ADC sampling rate (ksps) 500 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 20 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 5
WQFN (NJK) 36 36 mm² 6 x 6
  • 8 ANALOG VOLTAGE MONITORING CHANNELS
    • 10-Bit ADC with Programmable Input MUX
    • Internal/External Reference
    • Tolerates High-Source Impedance at Lower Sampling Rates
  • 4 PROGRAMMABLE ANALOG VOLTAGE OUTPUTS
    • Four 10-Bit DACs
    • Internal/External Reference
    • Drives Loads up to 1nF
  • VOLTAGE REFERENCE
    • User-Selectable Source: External or Internal
    • Internal Reference 2.5V
  • TEMPERATURE SENSOR
    • ±2.5°C Accuracy
  • 12-BIT GPIO PORT
    • Each Bit Individually Programmable
    • User-Selectable Rail
  • SPI-COMPATIBLE BUS
    • User-Selectable Rail

All trademarks are the property of their respective owners.

  • 8 ANALOG VOLTAGE MONITORING CHANNELS
    • 10-Bit ADC with Programmable Input MUX
    • Internal/External Reference
    • Tolerates High-Source Impedance at Lower Sampling Rates
  • 4 PROGRAMMABLE ANALOG VOLTAGE OUTPUTS
    • Four 10-Bit DACs
    • Internal/External Reference
    • Drives Loads up to 1nF
  • VOLTAGE REFERENCE
    • User-Selectable Source: External or Internal
    • Internal Reference 2.5V
  • TEMPERATURE SENSOR
    • ±2.5°C Accuracy
  • 12-BIT GPIO PORT
    • Each Bit Individually Programmable
    • User-Selectable Rail
  • SPI-COMPATIBLE BUS
    • User-Selectable Rail

All trademarks are the property of their respective owners.

LMP92018 is a complete analog monitoring and control circuit which integrates an eight channel 10-bit Analog-to-Digital Converter (ADC), four 10-bit Digital-to-Analog Converters (DACs), an internal reference, an internal temperature sensor, a12-bit GPIO port, and a 10MHz SPI interface.

The eight channels of the ADC can be used to monitor rail voltages, current sense amplifier outputs, health monitors or sensors while the four DACs can be used to control PA (Power Amplifier) bias points, control actuators, potentiometers, etc.

Both the ADC and DACs can use either the internal 2.5V reference or an external reference independently allowing for flexibility in system design.

The built-in digital temperature sensor enables accurate (±2.5°C) local temperature measurement whose value is captured in the user accessible register.

The LMP92018 also includes a 12-bit GPIO port which allows for the resources of the microcontroller to be further extended, thus providing even more flexibility and reducing the number of signal interfacing to the microcontroller.

Both the GPIO port and the SPI compatible interface have independent supply pins enabling the LMP92018 to interface with low voltage microcontrollers.

The LMP92018 is available in a space saving 36-pin WQFN package and is specified over the full -30°C to +85°C temperature range.

LMP92018 is a complete analog monitoring and control circuit which integrates an eight channel 10-bit Analog-to-Digital Converter (ADC), four 10-bit Digital-to-Analog Converters (DACs), an internal reference, an internal temperature sensor, a12-bit GPIO port, and a 10MHz SPI interface.

The eight channels of the ADC can be used to monitor rail voltages, current sense amplifier outputs, health monitors or sensors while the four DACs can be used to control PA (Power Amplifier) bias points, control actuators, potentiometers, etc.

Both the ADC and DACs can use either the internal 2.5V reference or an external reference independently allowing for flexibility in system design.

The built-in digital temperature sensor enables accurate (±2.5°C) local temperature measurement whose value is captured in the user accessible register.

The LMP92018 also includes a 12-bit GPIO port which allows for the resources of the microcontroller to be further extended, thus providing even more flexibility and reducing the number of signal interfacing to the microcontroller.

Both the GPIO port and the SPI compatible interface have independent supply pins enabling the LMP92018 to interface with low voltage microcontrollers.

The LMP92018 is available in a space saving 36-pin WQFN package and is specified over the full -30°C to +85°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AMC7932 ACTIVE 32-channel 12-bit analog monitor and controller with multichannel ADC, bipolar DACs and temp sensor 32 DAC outputs in 7mm × 7mm QFP package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMP92018 Analog System Monitor and Controller datasheet (Rev. B) 02 May 2013
User guide LMP92018 Analog System Monitor and Controller User's Guide 26 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMP92018 IBIS Model

SNAM074.ZIP (105 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (NJK) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos