24-pin (RXA) package image

LMQ644A2QRXARQ1 ACTIVE

Automotive, 36V, 12A, low-IQ dual-output synchronous step-down converter

ACTIVE Custom reel may be available
Same as: LMQ644A2QRXARQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-FCRLF (RXA) | 24
Operating temperature range (°C) -40 to 150
Package qty | Carrier 3,000 | LARGE T&R

Features for the LMQ644A2-Q1

  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Operation up to 150°C junction temperature
  • Functional Safety-Capable
  • Designed for Low EMI
    • Symmetrical input voltage pins with > 1mm clearance to ground
    • Four 22nF integrated VIN to GND bypass capacitors
      • Two bypass capacitors placed in series between each VIN and GND for high reliability
    • Pin selectable spread spectrum option
    • Pin selectable FPWM or auto mode operation
    • Enhanced HotRod™ QFN (25) package with wettable flanks
    • Switching frequency from 100kHz to 2.2MHz
    • Meets CISPR 25 class 5 EMI requirements
  • Single and dual-output features
    • Wide input voltage range of 3V to 36V
    • 1% accurate fixed 3.3V, 5V or adjustable outputs from 0.8V to 20V
    • Hiccup-mode overcurrent protection and thermal shutdown protection with hysteresis
    • Precision ENABLE and PGOOD functions
    • 50ns tON(min) for high VIN / VOUT ratio
    • 80ns tOFF(min) for low dropout
  • Versatile dual-output operation
    • Shutdown mode current: 0.5µA typical
    • No-load standby current: 9µA typical
    • Built-in compensation and 3ms soft start
    • Independent precision ENABLE and PGOOD
  • Adaptable single-output operation
    • > 95% efficient for an 8A load, single output, VIN =12V, VOUT = 5V
    • External compensation and adjustable soft start
    • PGOOD, SYNCIN, and SYNCOUT functions

Description for the LMQ644A2-Q1

The LMQ644xx-Q1 is a 36V, synchronous, buck, DC/DC converter for high-current single or dual outputs. The device uses an interleaved, stackable, current-mode control architecture for easy loop compensation, fast transient response, excellent load and line regulation, and accurate current sharing with an output clock supporting up to 6 phases for currents up to 36A. A high-side switch minimum on-time of 50ns gives large step-down ratios, enabling the direct conversion from 12V, 24V, or automotive inputs to low-voltage rails for reduced system complexity and design cost.

The LMQ644xx-Q1 incorporates spread spectrum in an optimized enhanced HotRod QFN package, with wettable flanks, and four 22nF high frequency integrated capacitors to minimize EMI. Dual Random Spread Spectrum (DRSS) frequency hopping is set to ±10% (typical), drastically reducing emissions through a combination of triangular and pseudo-random modulation. A bias pin allows the LMQ644xx-Q1 to save losses by powering the device from the output of the converter, achieving a 9µA no-load quiescent current to extend the operating run-time in battery-powered systems. The LMQ644xx-Q1 can maintain high efficiency light-load operation even when stacking multiple devices for high efficiency over the full load range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more