LMR12015

ACTIVE

20Vin, 1.5A Step-Down Voltage Regulator in LLP-10

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 20 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2300 Features Enable, Frequency synchronization Control mode current mode Vout (min) (V) 1 Vout (max) (V) 18 Iq (typ) (µA) 2400 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 20 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2300 Features Enable, Frequency synchronization Control mode current mode Vout (min) (V) 1 Vout (max) (V) 18 Iq (typ) (µA) 2400 Duty cycle (max) (%) 90
WSON (DSC) 10 9 mm² 3 x 3
  • Input Voltage Range of 3 V to 20 V
  • Output Voltage Range of 1 V to 18 V
  • LMR12015 and LMR12020 Deliver 1.5-A and 2-A Maximum Output Current, Respectively
  • 2-MHz Switching Frequency
  • Frequency Synchronization from 1 MHz to 2.35 MHz
  • 70-nA Shutdown Current
  • 1% Voltage-Reference Accuracy
  • Peak-Current-Mode PWM Operation
  • Thermal Shutdown
  • Internally Compensated
  • Internal Soft Start
  • Tight Accuracy for Powering Digital ICs
  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost
  • Space-Saving WSON (3 × 3 × 0.8 mm) Packaging
  • Create a custom design using the LMR12015 WEBENCH® Power Designer or LMR12020 WEBENCH® Power Designer
  • Input Voltage Range of 3 V to 20 V
  • Output Voltage Range of 1 V to 18 V
  • LMR12015 and LMR12020 Deliver 1.5-A and 2-A Maximum Output Current, Respectively
  • 2-MHz Switching Frequency
  • Frequency Synchronization from 1 MHz to 2.35 MHz
  • 70-nA Shutdown Current
  • 1% Voltage-Reference Accuracy
  • Peak-Current-Mode PWM Operation
  • Thermal Shutdown
  • Internally Compensated
  • Internal Soft Start
  • Tight Accuracy for Powering Digital ICs
  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost
  • Space-Saving WSON (3 × 3 × 0.8 mm) Packaging
  • Create a custom design using the LMR12015 WEBENCH® Power Designer or LMR12020 WEBENCH® Power Designer

The LMR120xx regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 10-pin WSON package. It contains all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components the LMR12015/20 is easy to use. The ability to drive 1.5-A or 2-A loads, with an internal 150-mΩ NMOS switch results in the best power density available. The control circuitry allows for on-times as low as 65 ns, thus supporting exceptionally high frequency conversion. Switching frequency is internally set to 2 MHz and synchronizable from 1 to 2.35 MHz, which allows the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 90% are easy to achieve. External shutdown is included featuring an ultra-low shutdown current of 70 nA. The LMR12015/20 utilizes peak current mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

The LMR120xx regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 10-pin WSON package. It contains all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components the LMR12015/20 is easy to use. The ability to drive 1.5-A or 2-A loads, with an internal 150-mΩ NMOS switch results in the best power density available. The control circuitry allows for on-times as low as 65 ns, thus supporting exceptionally high frequency conversion. Switching frequency is internally set to 2 MHz and synchronizable from 1 to 2.35 MHz, which allows the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 90% are easy to achieve. External shutdown is included featuring an ultra-low shutdown current of 70 nA. The LMR12015/20 utilizes peak current mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos