LMR14030

ACTIVE

SIMPLE SWITCHER® 40-V, 3.5-A, 2.2-MHz step-down converter with 40-uA IQ

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR33630 ACTIVE SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI Smaller footprint, higher efficiency, lower IQ and lower EMI.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3.5 Vin (min) (V) 4 Vin (max) (V) 40 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 1 Vout (max) (V) 36 Iq (typ) (µA) 40 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3.5 Vin (min) (V) 4 Vin (max) (V) 40 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 1 Vout (max) (V) 36 Iq (typ) (µA) 40 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • 4 V to 40 V Input Range
  • 3.5 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 90 mΩ High-Side MOSFET
  • Minimum Switch-On Time: 75 ns
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz to
    2.5 MHz
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • 1 µA Shutdown Current
  • External Soft-start
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD™ Package
  • 4 V to 40 V Input Range
  • 3.5 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 90 mΩ High-Side MOSFET
  • Minimum Switch-On Time: 75 ns
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz to
    2.5 MHz
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • 1 µA Shutdown Current
  • External Soft-start
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD™ Package

The LMR14030 is a 40 V, 3.5 A step down regulator with an integrated high-side MOSFET. With a wide input range from 4 V to 40 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR14030 is a 40 V, 3.5 A step down regulator with an integrated high-side MOSFET. With a wide input range from 4 V to 40 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR33640 ACTIVE SIMPLE SWITCHER® 3.8-V to 36-V, 4-A step-down converter in SOIC-8 package Next-generation 3.8-V to 36-V, 4-A step-down converter in SOIC-8 package.
LMR51430 ACTIVE SIMPLE SWITCHER® 4.5-V to 36-V, 3-A synchronous buck converter with 40-µA IQ Lower Vin voltage, synchronous solution, SOT23-6 package for personal electronics and industrial applications

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR14030SEVM — LMR14030S Step-Down Converter Evaluation Module

The LMR14030SEVM is a fully assembled and tested circuit for evaluating the LMR14030S Step-Down Converter. The LMR14030SEVM operates from 7V to 36V input (12V nominal) and provides a 5.0V or 3.3V output at 3.5A. The board also has jumper connectors to enable or disable the converter operation, (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS254900AQ1EVM — TPS254900A-Q1 Evaluation Module with LMR14030 3.5A Step-Down Regulator

The TPS254900AQ1 evaluation module (TPS254900AQ1EVM) contains evaluation and reference circuitry for the TPS254900AQ1, which is a USB charging controller and power switch, integrated VBUS and D+/D- short to battery protection, cable compensation, current monitor (IMON) and IEC ESD protection, which (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS254900Q1EVM-817 — TPS254900Q1 with LMR14030 3.5A Step-Down Regulator Evaluation Module

The TPS254900-Q1 evaluation module (TPS254900Q1EVM-817) contains evaluation and reference circuitry for the TPS254900-Q1, which is a USB charging controller and power switch, integrated VBUS and D+/D- short to battery protection, cable compensation, current monitor (IMON) and IEC ESD protection, (...)
User guide: PDF
Not available on TI.com
Simulation model

LMR14030S PSPICE Transient Model

SNVM707.ZIP (61 KB) - PSpice Model
Simulation model

LMR14030S PSpice Average Model

SNVMBD5.ZIP (72 KB) - PSpice Model
Simulation model

LMR14030S Unencrypted PSpice Transient Model

SNVM922.ZIP (6 KB) - PSpice Model
Reference designs

PMP11594 — USB Type-C™ DFP 5V3A Charger Reference Design

The PMP11594 is a low cost 5V3A charger reference design which provides Type C DFP feature and is compliant with BC1.2 device.  The design includes a non-synchronous step-down regulator LMR14030 and highly integrated USB type-C controller TPS25810. The PMP11594 demonstrates high efficiency, (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00845 — Two-Port Automotive USB 2.0 Hub With Short-to-Battery Protection Reference Design

TIDA-00845 is a dual-port USB 2.0 hub with the ability to withstand a short of up to 18-V DC on both downstream ports, as well as Level 4 IEC 61000-4-2 ESD protection, overcurrent conditions, and shorts to ground. This protection is provided by an integrated protection device - the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-03026 — Status Indication Reference Design With LED and Audio Feedback

The TIDA-03026 reference design functionality emulates status indication subsystems in various end equipments. By putting multiple LED drivers in parallel, an array of RGB LEDs can be synchronized to blink, pulse, and breathe - enhancing customer experience. Audio feedback is also integrated (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00376 — Piezo Speaker Strobe Notification Reference Design

TIDA-00376 uses our industrial piezo driver, flash LED driver and the ultra-low-power FRAM microcontroller (MCU) to demonstrate the implementation of both audible and visual notification subsystems primarily intended for fire alert end-equipment systems. This reference design demonstrates (...)
User guide: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos