LMR36015S

ACTIVE

4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter with extended temperature

Product details

Rating Catalog Operating temperature range (°C) -55 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 4.2 Vin (max) (V) 60 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1000 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 57 Iq (typ) (µA) 26 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -55 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 4.2 Vin (max) (V) 60 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1000 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 57 Iq (typ) (µA) 26 Duty cycle (max) (%) 98
VQFN-HR (RNX) 12 6 mm² 3 x 2
  • Functional Safety-Capable
  • Designed for reliable and rugged applications
    • Input transient protection up to 66 V
    • Junction temperature range –55°C to +150°C
    • 0.4-V dropout with 1.5-A load (typical)
  • Suited for scalable industrial power supplies
  • Small, 2-mm × 3-mm HotRod™ package
  • Low power dissipation across load spectrum
    • 90% efficiency at 400 kHz (24 VIN, 5 VOUT, 1 A)
    • 93% efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
    • Increased light load efficiency in PFM
    • Low operating quiescent current of 26 µA
  • Solution with few external components
  • Optimized for ultra low EMI requirements
    • Meets CISPR25 class 5 standard
    • HotRod package minimizes switch node ringing
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum reduces peak emissions
  • Create a custom design using the LMR36015S with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Designed for reliable and rugged applications
    • Input transient protection up to 66 V
    • Junction temperature range –55°C to +150°C
    • 0.4-V dropout with 1.5-A load (typical)
  • Suited for scalable industrial power supplies
  • Small, 2-mm × 3-mm HotRod™ package
  • Low power dissipation across load spectrum
    • 90% efficiency at 400 kHz (24 VIN, 5 VOUT, 1 A)
    • 93% efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
    • Increased light load efficiency in PFM
    • Low operating quiescent current of 26 µA
  • Solution with few external components
  • Optimized for ultra low EMI requirements
    • Meets CISPR25 class 5 standard
    • HotRod package minimizes switch node ringing
    • Parallel input path minimizes parasitic inductance
    • Spread spectrum reduces peak emissions
  • Create a custom design using the LMR36015S with the WEBENCH Power Designer

The LMR36015S regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 1.5 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V. The transient tolerance reduces the necessary design effort to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36015S uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Load transient performance is improved with FPWM feature in the 1-MHz regulator. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.

The LMR36015S regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 1.5 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V. The transient tolerance reduces the necessary design effort to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36015S uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Load transient performance is improved with FPWM feature in the 1-MHz regulator. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36520 ACTIVE SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ SOIC package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMR36015S 4.2-V to 60-V, 1.5-A Buck Converter with -55°C Junction Temperature datasheet PDF | HTML 12 Jan 2021
Application note Extended Temperature DC/DC Switching Regulator Solutions PDF | HTML 12 Jan 2021
Functional safety information LMR36015S Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 06 Jan 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNX) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos