NEW

LMR51625

ACTIVE

SIMPLE SWITCHER® synchronous buck converter with 4.3V-to-60V, 2.5A and low quiescent current

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter (Integrated Switch) Iout (max) (A) 2.5 Vin (min) (V) 4.3 Vin (max) (V) 60 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1100 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 30 Iq (typ) (µA) 26
Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter (Integrated Switch) Iout (max) (A) 2.5 Vin (min) (V) 4.3 Vin (max) (V) 60 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1100 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 30 Iq (typ) (µA) 26
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Functional Safety-Capable
  • Configured for rugged industrial applications:
    • 4.3V to 60V input voltage range
    • 2.5A or 3.5A continuous output current
    • Low operating quiescent current of 29µA
    • 70ns minimum switching on time
    • 400kHz amd 1.1MHz switching frequency
    • Frequency spread spectrum (PFM variant)
    • –40°C to 150°C junction temperature range
    • 96% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1% tolerance voltage reference
  • Small design size and ease of use:
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Create a custom design using the LMR516x5 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Configured for rugged industrial applications:
    • 4.3V to 60V input voltage range
    • 2.5A or 3.5A continuous output current
    • Low operating quiescent current of 29µA
    • 70ns minimum switching on time
    • 400kHz amd 1.1MHz switching frequency
    • Frequency spread spectrum (PFM variant)
    • –40°C to 150°C junction temperature range
    • 96% maximum duty cycle
    • Monotonic start-up with prebiased output
    • Short-circuit protection with hiccup mode
    • Precision enable
    • ±1% tolerance voltage reference
  • Small design size and ease of use:
    • Integrated synchronous rectification
    • Internal compensation for ease of use
    • SOT-23 package
  • Various options in pin-to-pin compatible package
    • PFM and forced PWM (FPWM) options
  • Create a custom design using the LMR516x5 with the WEBENCH Power Designer

The LMR516x5 is a wide-VIN, easy-to-use, synchronous buck converter capable of driving up to 2.5A or 3.5A load current. With a wide input range of 4.3V to 60V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR516x5 operates at 400kHz or 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The device has a pulse frequency modulation (PFM version) to realize high efficiency at light load and a forced pulse width modulation (PFM version) to achieve constant frequency and small output voltage ripple over the full load range, soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

The LMR516x5 is a wide-VIN, easy-to-use, synchronous buck converter capable of driving up to 2.5A or 3.5A load current. With a wide input range of 4.3V to 60V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source.

The LMR516x5 operates at 400kHz or 1.1MHz switching frequency to support use of relatively small inductors for an optimized design size. The device has a pulse frequency modulation (PFM version) to realize high efficiency at light load and a forced pulse width modulation (PFM version) to achieve constant frequency and small output voltage ripple over the full load range, soft-start and compensation circuits are implemented internally, which allow the device to be used with minimal external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMR516x5 4.3V to 60V, 2.5A / 3.5A, Synchronous, Buck Converter With Low IQ datasheet (Rev. B) PDF | HTML 23 Jan 2025
Functional safety information LMR51625 and LMR51635 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 15 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR51635EVM — LMR51635 evaluation module

The Texas Instruments LMR51635EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR51635 wide-input synchronous buck regulator. The LMR51635 is a wide-VIN, easy-to-use synchronous buck converter. With the wide operating input voltage range of 4.3V to 60V, the (...)

User guide: PDF | HTML
Simulation model

LMR51625X Pspice Transient Model

SLUM941.ZIP (973 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos