LMS8117A

ACTIVE

1-A, 15-V, linear voltage regulator from 0°C to 125°C

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 15 Vin (min) (V) 2.5 Vout (max) (V) 13.75 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 3.3 Noise (µVrms) 412.5 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 56, 62 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 37 Dropout voltage (Vdo) (typ) (mV) 1200 Operating temperature range (°C) 0 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 15 Vin (min) (V) 2.5 Vout (max) (V) 13.75 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 3.3 Noise (µVrms) 412.5 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 56, 62 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 3 PSRR at 100 KHz (dB) 37 Dropout voltage (Vdo) (typ) (mV) 1200 Operating temperature range (°C) 0 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 TO-252 (NDP) 3 65.2078 mm² 6.58 x 9.91
  • Available in 1.8-V, 3.3-V, and Adjustable Versions
  • Space-Saving SOT-223 and TO-252 Packages
  • Current Limiting and Thermal Protection
  • Output Current: 1 A
  • Temperature Range: 0°C to 125°C
  • Line Regulation: 0.2% (Maximum)
  • Load Regulation: 0.4% (Maximum)
  • Available in 1.8-V, 3.3-V, and Adjustable Versions
  • Space-Saving SOT-223 and TO-252 Packages
  • Current Limiting and Thermal Protection
  • Output Current: 1 A
  • Temperature Range: 0°C to 125°C
  • Line Regulation: 0.2% (Maximum)
  • Load Regulation: 0.4% (Maximum)

The LMS8117A device is a series of low-dropout voltage regulators with a dropout of 1.2 V at 1 A of load current. The device has the same pinout as the LM317.

The LMS8117A is available in an adjustable version, which can set the output voltage from 1.27 V to 13.8 V with only two external resistors. In addition, the device is also available in two fixed voltages, 1.8 V and 3.3 V.

The LMS8117A offers current limiting and thermal shutdown. The device circuit includes a Zener trimmed band-gap reference to assure output voltage accuracy to within ±1%.

The LMS8117A is available in SOT-223 and TO-252 D-PAK packages. A 10-µF (minimum) tantalum capacitor is required at the output to improve the transient response and stability.

The LMS8117A device is a series of low-dropout voltage regulators with a dropout of 1.2 V at 1 A of load current. The device has the same pinout as the LM317.

The LMS8117A is available in an adjustable version, which can set the output voltage from 1.27 V to 13.8 V with only two external resistors. In addition, the device is also available in two fixed voltages, 1.8 V and 3.3 V.

The LMS8117A offers current limiting and thermal shutdown. The device circuit includes a Zener trimmed band-gap reference to assure output voltage accuracy to within ±1%.

The LMS8117A is available in SOT-223 and TO-252 D-PAK packages. A 10-µF (minimum) tantalum capacitor is required at the output to improve the transient response and stability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMS8117A 1-A Low-Dropout Linear Regulator datasheet (Rev. F) PDF | HTML 16 Dec 2016
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 05 May 2013
Application note AN-1482 LDO Regulator Stability Using Ceramic Output Capacitors (Rev. A) 25 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian
TO-252 (NDP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos