5-pin (DCK) package image

LMT85QDCKTQ1 OBSOLETE

Automotive Grade, 1.8V-Capable, 10 uA Analog Output Temperature Sensor

OBSOLETE Custom reel may be available
LMT85QDCKTQ1 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LMT85QDCKRQ1 ACTIVE Automotive Grade, 1.8V-Capable, 10 uA Analog Output Temperature Sensor Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMT85QDCKRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMT85-Q1 information

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -50 to 150
Package qty | Carrier 250 | SMALL T&R

Features for the LMT85-Q1

  • LMT85-Q1 is AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 0: –40°C to +150°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Very Accurate: ±0.4°C Typical
  • Low 1.8-V Operation
  • Average Sensor Gain of -8.2 mV/°C
  • Low 5.4-µA Quiescent Current
  • Wide Temperature Range: –50°C to 150°C
  • Output is Short-Circuit Protected
  • Push-Pull Output With ±50-µA Drive Capability
  • Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
  • Cost-Effective Alternative to Thermistors

Description for the LMT85-Q1

The LMT85-Q1 is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 1.8-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT85-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operating temperature range without calibration; this makes the LMT85-Q1 suitable for automotive applications such as infotainment, cluster, and powertrain systems. The accuracy over the wide operating range and other features make the LMT85-Q1 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMT85QDCKRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more