5-pin (DCK) package image

LMT86DCKT OBSOLETE

2.2V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92

OBSOLETE Custom reel may be available
LMT86DCKT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LMT86DCKR ACTIVE 2.2V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92 Replacement

Similar functionality to the compared device.

TMP235A2DCKR ACTIVE 1C analog temperature sensor, 10 mV/C

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMT86DCKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMT86 information

Packaging information

Package | Pins SOT-SC70 (DCK) | 5
Operating temperature range (°C) -50 to 150
Package qty | Carrier 250 | SMALL T&R

Features for the LMT86

  • LMT86LPG (TO-92S package) has a Fast Thermal Time Constant, 10s Typical (1.2m/s Airflow)
  • Very accurate: ±0.4°C typical
  • Low 2.2V operation
  • Average sensor gain of –10.9mV/°C
  • Low 5.4µA quiescent current
  • Wide temperature range: –50°C to 150°C
  • Output is short-circuit protected
  • Push-pull output with ±50µA drive capability
  • Footprint compatible with the industry-standard LM20/19 and LM35 temperature sensors
  • Cost-effective alternative to thermistors

Description for the LMT86

The LMT86 are precision CMOS temperature sensors with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 2.2V supply voltage operation, 5.4µA quiescent current, and 0.7ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT86LPG through-hole TO-92S package fast thermal time constant supports off-board time-temperature sensitive applications such as smoke and heat detectors. The accuracy over the wide operating range and other features make the LMT86 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMT86DCKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more