Product details

Gain range (dB) Fixed Gain 15.6dB OR 23.8dB Iq (typ) (mA) 0.141, 0.18 Interface type Analog 2 Wire Operating temperature range (°C) to Rating Catalog
Gain range (dB) Fixed Gain 15.6dB OR 23.8dB Iq (typ) (mA) 0.141, 0.18 Interface type Analog 2 Wire Operating temperature range (°C) to Rating Catalog
DSBGA (YPD) 4 1.5625 mm² 1.25 x 1.25
  • (Typical LMV1015-15, 2.2V supply, RL = 2.2 kΩ, C = 2.2 μF, VIN = 18 mVPP, unless otherwise specified)
  • Supply Voltage: 2V - 5V
  • Supply Current: <180 μA
  • Signal to Noise Ratio (A-Weighted): 60 dB
  • Output Voltage Noise (A-Weighted): −89 dBV
  • Total Harmonic Distortion 0.09%
  • Voltage Gain
    • LMV1015-15: 15.6 dB
    • LMV1015-25: 23.8 dB
  • Temperature Range: −40°C to 85°C
  • Large Dome 4-Bump DSBGA Package with Improved Adhesion Technology.

All trademarks are the property of their respective owners.

  • (Typical LMV1015-15, 2.2V supply, RL = 2.2 kΩ, C = 2.2 μF, VIN = 18 mVPP, unless otherwise specified)
  • Supply Voltage: 2V - 5V
  • Supply Current: <180 μA
  • Signal to Noise Ratio (A-Weighted): 60 dB
  • Output Voltage Noise (A-Weighted): −89 dBV
  • Total Harmonic Distortion 0.09%
  • Voltage Gain
    • LMV1015-15: 15.6 dB
    • LMV1015-25: 23.8 dB
  • Temperature Range: −40°C to 85°C
  • Large Dome 4-Bump DSBGA Package with Improved Adhesion Technology.

All trademarks are the property of their respective owners.

The LMV1015 is an audio amplifier series for small form factor electret microphones. This 2-wire portfolio is designed to replace the JFET amplifier. The LMV1015 series is ideally suited for applications requiring high signal integrity in the presence of ambient or RF noise, such as in cellular communications. The LMV1015 audio amplifiers are ensured to operate over a 2.2V to 5.0V supply voltage range with fixed gains of 15.6 dB and 23.8 dB. The devices offer excellent THD, gain accuracy and temperature stability as compared to a JFET microphone.

The LMV1015 series enables a two-pin electret microphone solution, which provides direct pin-to-pin compatibility with the existing older JFET market.

Texas Instruments' built-in gain families are offered in extremely thin space saving 4-bump DSBGA packages (0.3 mm maximum). The LMV1015XR is designed for 1.0 mm ECM canisters and thicker. These extremely miniature packages have the Large Dome Bump (LDB) technology. This DSBGA technology is designed for microphone PCBs requiring 1 kg adhesion criteria.

The LMV1015 is an audio amplifier series for small form factor electret microphones. This 2-wire portfolio is designed to replace the JFET amplifier. The LMV1015 series is ideally suited for applications requiring high signal integrity in the presence of ambient or RF noise, such as in cellular communications. The LMV1015 audio amplifiers are ensured to operate over a 2.2V to 5.0V supply voltage range with fixed gains of 15.6 dB and 23.8 dB. The devices offer excellent THD, gain accuracy and temperature stability as compared to a JFET microphone.

The LMV1015 series enables a two-pin electret microphone solution, which provides direct pin-to-pin compatibility with the existing older JFET market.

Texas Instruments' built-in gain families are offered in extremely thin space saving 4-bump DSBGA packages (0.3 mm maximum). The LMV1015XR is designed for 1.0 mm ECM canisters and thicker. These extremely miniature packages have the Large Dome Bump (LDB) technology. This DSBGA technology is designed for microphone PCBs requiring 1 kg adhesion criteria.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMV1015 Analog Series: Built-in Gain IC's for High Sensitivity 2-Wire Microphone datasheet (Rev. B) 08 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos