Product details

Operating temperature range (°C) -40 to 85 Rating Catalog
Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZR) 16 5.0625 mm² 2.25 x 2.25
  • No Loss of Voice Intelligibility
  • No Added Processing Delay
  • Low Power Consumption
  • Differential Outputs
  • Excellent RF Immunity
  • Adjustable 12 - 54dB Gain
  • Shutdown Function
  • Space-Saving 16–Bump DSBGA Package

Key Specifications

  • Far Field Noise Suppression Electrical (FFNSE at f = 1kHz): 34dB (typ)
  • SNRIE 26dB (typ)
  • Supply Current: 600μA (typ)
  • Standby Current 0.1μA (typ)
  • Signal-to-Noise Ratio (Voice band): 65dB (typ)
  • Total Harmonic Distortion + Noise: 0.1% (typ)
  • PSRR (217Hz): 99dB (typ)

All trademarks are the property of their respective owners.

  • No Loss of Voice Intelligibility
  • No Added Processing Delay
  • Low Power Consumption
  • Differential Outputs
  • Excellent RF Immunity
  • Adjustable 12 - 54dB Gain
  • Shutdown Function
  • Space-Saving 16–Bump DSBGA Package

Key Specifications

  • Far Field Noise Suppression Electrical (FFNSE at f = 1kHz): 34dB (typ)
  • SNRIE 26dB (typ)
  • Supply Current: 600μA (typ)
  • Standby Current 0.1μA (typ)
  • Signal-to-Noise Ratio (Voice band): 65dB (typ)
  • Total Harmonic Distortion + Noise: 0.1% (typ)
  • PSRR (217Hz): 99dB (typ)

All trademarks are the property of their respective owners.

The LMV1090 is a fully analog dual differential input, differential output, microphone array amplifier designed to reduce background acoustic noise, while delivering superb speech clarity in voice communication applications.

The LMV1090 preserves near-field voice signals within 4cm of the microphones while rejecting far-field acoustic noise greater than 50cm from the microphones. Up to 20dB of far-field rejection is possible in a properly configured and using ±0.5dB matched microphones.

Part of the PowerWise family of energy efficient solutions, the LMV1090 consumes only 600μA of supply current providing superior performance over DSP solutions consuming greater than ten times the power.

The dual microphone inputs and the processed signal output are differential to provide excellent noise immunity. The microphones are biased with an internal low-noise bias supply.

The LMV1090 is a fully analog dual differential input, differential output, microphone array amplifier designed to reduce background acoustic noise, while delivering superb speech clarity in voice communication applications.

The LMV1090 preserves near-field voice signals within 4cm of the microphones while rejecting far-field acoustic noise greater than 50cm from the microphones. Up to 20dB of far-field rejection is possible in a properly configured and using ±0.5dB matched microphones.

Part of the PowerWise family of energy efficient solutions, the LMV1090 consumes only 600μA of supply current providing superior performance over DSP solutions consuming greater than ten times the power.

The dual microphone inputs and the processed signal output are differential to provide excellent noise immunity. The microphones are biased with an internal low-noise bias supply.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMV1090 Dual Input, Far Field Noise Suppression Microphone Amplifier datasheet (Rev. I) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location