10-pin (NGY) package image

LMV242LD/NOPB ACTIVE

Dual Output, Quad-Band GSM/GPRS Power Amplifier Controller

ACTIVE Custom reel may be available
Same as: LMV242LD/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (NGY) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LMV242

  • 450MHz to 2GHz operation
  • 50dB log RF detector
  • Integrated ramp filter
  • External loop compensation option
  • Accurate temperature compensation
  • Shutdown mode for power save in RX slot
  • GPRS compliant
  • Support of InGaP HBT, bipolar technology
  • WSON package: 3mm × 3mm

Description for the LMV242

The LMV2421 and LMV242 (LMV242x) are single-output and dual-output power amplifier (PA) controllers. These devices are intended for use within an RF transmit power control loop for RF PA control, and in GSM and GPRS mobile phones. The LMV242x support all single-supply PAs, including InGaP, HBT, and bipolar power amplifiers. The devices operate with a single supply from 2.6V to 5.5V.

Included in the LMV2421 PA controller are a log RF detector, a ramp filter, and an output driver that functions as an error amplifier.

The dual-output LMV242 includes two selectable output drivers for control of two different PAs. The LMV2421 input interface consists of two analog and one digital inputs; two digital inputs for the LMV242. The analog inputs are the RF input and the ramp voltage input. The digital inputs perform the function of Shutdown/Transmit Enable and Band Select (LMV242 only). The LMV242x is active when TX_EN = high. When TX_EN = low, the device is in a low-power-consumption shutdown mode. During shutdown, the outputs are pulled low to the minimum output voltage. The Band Select (LMV242 only) function enables either of two outputs, namely OUT1 when BS = high, or output OUT2 when BS = low. The output that is not enabled is pulled low to the minimum output voltage. Individual PA characteristics are accommodated by a user-selectable external RC combination.

The LMV242x are offered in a 10-lead WSON package. The LMV242x are an excellent choice for small-footprint, PA modules systems.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more