5-pin (DBV) package image

LMV7219M5 OBSOLETE

7 nsec, 2.7V to 5V Comparator with Rail-to- Rail Output

OBSOLETE Custom reel may be available
LMV7219M5 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LMV7219M5/NOPB ACTIVE 7 nsec, 2.7V to 5V Comparator with Rail-to- Rail Output Replacement
LMV7219M5X/NOPB ACTIVE 7 nsec, 2.7V to 5V Comparator with Rail-to- Rail Output Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMV7219M5X OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMV7219 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the LMV7219

  • (VS = 5 V, TA = 25°C, Typical Values Unless Specified)
  • Propagation Delay 7 ns
  • Low Supply Current 1.1 mA
  • Input Common Mode Voltage Range Extends
    200 mv Below Ground
  • Ideal for 2.7-V and 5-V Single Supply Applications
  • Internal Hysteresis Ensures Clean Switching
  • Fast Rise and Fall Time 1.3 ns
  • Available in Space-saving Packages: SC-70 and SOT-23
  • Supports 105°C PCB Temperature

Description for the LMV7219

The LMV7219 is a low-power, high-speed comparator with internal hysteresis. The LMV7219 operating voltage ranges from 2.7 V to 5 V with push-pull rail-to-rail output. This device achieves a 7-ns propagation delay while consuming only 1.1 mA of supply current at 5 V.

The LMV7219 inputs have a common mode voltage range that extends 200 mV below ground, allowing ground sensing. The internal hysteresis ensures clean output transitions even with slow-moving inputs signals.

The LMV7219 is available in the SC-70 and SOT-23 packages, which are ideal for systems where small size and low power are critical.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMV7219M5X OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more