6-pin (DBV) package image

LMV761MFX OBSOLETE

Single, 120-ns, precision comparator with shutdown

OBSOLETE Custom reel may be available
LMV761MFX is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LMV761MFX/NOPB ACTIVE Single, 120-ns, precision comparator with shutdown Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMV761MF OBSOLETE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LMV761 information

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the LMV761

  • VS = 5 V, TA = 25°C, Typical Values Unless
    Specified
  • Input Offset Voltage 0.2 mV
  • Input Offset Voltage (Maximum Over Temp) 1 mV
  • Input Bias Current 0.2 pA
  • Propagation Delay (OD = 50 mV) 120 ns
  • Low Supply Current 300 µA
  • CMRR 100 dB
  • PSRR 110 dB
  • Extended Temperature Range −40°C to +125°C
  • Push-Pull Output
  • Ideal for 2.7-V and 5-V Single-Supply Applications
  • Available in Space-Saving Packages:
    •  6-Pin SOT-23 (Single With Shutdown)
    •  8-Pin SOIC (Single With Shutdown)
    •  8-Pin SOIC and VSSOP (Dual Without
      Shutdown)
  • LMV762Q-Q1 is Qualified for Automotive
    Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level M2

Description for the LMV761

The LMV76x devices are precision comparators intended for applications requiring low noise and low input offset voltage. The LMV761 single has a shutdown pin that can be used to disable the device and reduce the supply current. The LMV761 is available in a space-saving 6-pin SOT-23 or 8-Pin SOIC package. The LMV762 dual is available in 8-pin SOIC or VSSOP package. The LMV762Q-Q1 is available VSSOP and SOIC packages.

These devices feature a CMOS input and push-pull output stage. The push-pull output stage eliminates the need for an external pullup resistor.

The LMV76x are designed to meet the demands of small size, low power and high performance required by portable and battery-operated electronics.

The input offset voltage has a typical value of 200 µV at room temperature and a 1-mV limit over temperature.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LMV761MF OBSOLETE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more